Specifications
Maximum Short Circuit Rating
The maximum short circuit rating for the maintenance bypass cabinet is 25 kA RMS symmetrical Icw.
Recommended Upstream Protection
Refer to the UPS installation manual for recommended upstream protection.
Recommended Cable Sizes
DANGER |
---|
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 240 mm2.
Failure to follow these instructions will result in death or serious injury.
|
Refer to the UPS installation manual for recommended cable sizes.
Torque Specifications
Bolt size | Torque |
---|---|
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
M12 | 50 Nm |
Maintenance Bypass Cabinet Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVLMBCA200K500H | 175 | 1970 | 500 | 847 |
Clearance
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
Relative humidity | 5-95% non-condensing | 10-80% non-condensing |
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |