990-91380L-001

Specifications for 400 kW UPS

  Voltage (V) 380 400 415 440 480
Input Connections Single mains: 4-wire (L1, L2, L3, N, PE) or
3-wire (L1, L2, L3, PE)*
Dual mains: 3-wire (L1, L2, L3, PE)
Single mains: 4-wire* (L1, L2, L3, N, G) or
3-wire* (L1, L2, L3, G)*
Dual mains: 3-wire* (L1, L2, L3, G)
Input voltage range (V) 331-437 340-460 353-477 374-506 408-552
Frequency (Hz) 40-70
Nominal input current (A) 632 599 577 544 497
Minimum short circuit rating Dependent on upstream protection. See section for Recommended upstream protection for IEC for details.
Maximum short circuit rating (three cycles) 65 kA Icw
25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H)
45 kA Icw with bottom entry cabinet (GVBEC)
65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed)
65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS*
Maximum input current (A) 740 731 704 664 607
Input current limitation (A) 740 740 732 683 626
Total harmonic distortion (THDI) <3% at 100% load*
Input power factor >0.99 at load >25%, 0.95 at >15% load
Protection Built-in backfeed protection and fuses
Ramp-in Adaptive 1-300 seconds
Bypass Connections 4-wire (L1, L2, L3, N, PE) or
3-wire (L1, L2, L3, PE)
4-wire (L1, L2, L3, N, G) or
3-wire (L1, L2, L3, G)
Bypass voltage range (V) 342-418 360-440 374-457 396-484 432-528
Frequency (Hz) 50 or 60
Frequency range (Hz) Programmable: ±1, ±3, ±10. Default is ±3.
Nominal bypass current (A) 624 593 572 539 494
Minimum short circuit rating Dependent on upstream protection. See section for Recommended upstream protection for IEC for details.
Maximum short circuit rating (three cycles) 65 kA Icw
25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H)
45 kA Icw with bottom entry cabinet (GVBEC)
65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed)
65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS*
65 kAIC
65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G)
45 kAIC Icw with bottom entry cabinet (GVBEC)
65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed)
65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS*
I2t thyristor value (A2s) 3.1 MA2s
Bypass backfeed protection options 1: Upstream installation of breaker with shunt trip connected to the UPS, OR
2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR
3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS.
Output Connections* 4-wire (L1, L2, L3, N, PE) or
3-wire (L1, L2, L3, PE)
4-wire (L1, L2, L3, N, G) or
3-wire (L1, L2, L3, G, GEC*)
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity

Normal operation: 150% for 1 minute, 125% for 10 minutes, (110% continuous*)
Battery operation: 125% for 1 minute
Bypass operation: 110% continuous, 1600% for 100 milliseconds

Normal operation: 150% for 1 minute, 125% for 10 minutes, (110% continuous*)
Battery operation: 125% for 1 minute
Bypass operation: 125% continuous, 1600% for 100 milliseconds

Output power factor 1
Nominal output current (A) 608 577 556 525 481
Minimum short circuit rating* Dependent on upstream protection. See section for Recommended upstream protection for IEC for details.
Maximum short circuit rating* 65 kA Icw
25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H
45 kA Icw with bottom entry cabinet (GVBEC)
65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed)
65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS*
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Output frequency (Hz) 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running)
Synchronized slew rate (Hz/sec) Programmable: 0.25, 0.5, 1, 2, 4, 6
Total harmonic distortion (THDU) <1% for linear load, <5% for non-linear load*
Output performance classification (according to IEC/ EN62040-3) VFI-SS-11
Load crest factor 3
Load power factor 0.5 leading to 0.5 lagging without derating
Battery Charging power in % of output power 0-40% load: 80%
100% load: 15%
0-40% load: 80%
100% load: 20%
Maximum charging power (kW) 0-40% load: 320
100% load: 60
0-40% load: 320
100% load: 80
Nominal battery voltage (VDC) 480 for 40 blocks
576 for 48 blocks
Nominal float voltage (VDC) 545 for 40 blocks
654 for 48 blocks
Maximum boost voltage (VDC) 571 for 40 blocks
685 for 48 blocks
Temperature compensation (per cell) -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C
End of discharge voltage (full load) (VDC) 384
End of discharge voltage (no load) (VDC) 420
Battery current at full load and nominal battery voltage (A) 868
Battery current at full load and minimum battery voltage (A) 1085
Ripple current < 5% C20 (5 minute runtime)
Battery test Manual/automatic (selectable)
Maximum short circuit rating 30 kA
NOTE: Battery specifications are based on VRLA batteries.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.