990-91380L-001

UPS Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
200 kW 550 (1212) 1970 (78) 850 (33) 925 (36)
250 kW 588 (1296) 1970 (78) 850 (33) 925 (36)
300 kW 626 (1380) 1970 (78) 850 (33) 925 (36)
350 kW 664 (1463) 1970 (78) 850 (33) 925 (36)
400 kW 702 (1547) 1970 (78) 850 (33) 925 (36)
450 kW 740 (1631) 1970 (78) 850 (33) 925 (36)
500 kW 778 (1715) 1970 (78) 850 (33) 925 (36)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.