Efficiency 400 V
400 V UPS
| 20 kW with N+1 power module | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
93.7% |
94.0% |
93.6% |
95.4% |
95.4% |
95.5% |
| 50% load |
95.7% |
95.9% |
95.7% |
97.6% |
97.5% |
97.6% |
| 75% load |
96.4% |
96.6% |
96.4% |
98.2% |
98.2% |
98.2% |
| 100% load |
96.7% |
96.9% |
96.7% |
98.5% |
98.5% |
98.5% |
| 20 kW with N+1 power module | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.4% |
95.3% |
95.3% |
93.2% |
93.1% |
93.0% |
| 50% load |
97.5% |
97.5% |
97.5% |
95.4% |
95.3% |
95.3% |
| 75% load |
98.2% |
98.2% |
98.2% |
96.2% |
96.1% |
96.0% |
| 100% load |
98.5% |
98.5% |
98.5% |
96.6% |
96.5% |
96.4% |
| 30 kW with N+1 power module | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
92.5% |
92.5% |
92.4% |
96.3% |
96.3% |
96.3% |
| 50% load |
95.1% |
95.0% |
94.9% |
97.9% |
98.0% |
98.0% |
| 75% load |
95.9% |
95.9% |
95.8% |
98.5% |
98.5% |
98.5% |
| 100% load |
96.4% |
96.4% |
96.4% |
98.8% |
98.8% |
98.8% |
| 30 kW with N+1 power module | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
94.8% |
94.5% |
94.4% |
93.4% |
93.2% |
93.2% |
| 50% load |
97.1% |
97.1% |
97.1% |
95.5% |
95.3% |
95.2% |
| 75% load |
98.0% |
97.9% |
97.9% |
96.2% |
96.0% |
96.0% |
| 100% load |
98.4% |
98.4% |
98.4% |
96.5% |
96.4% |
96.3% |
| 40 kW with N+1 power module | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
93.9% |
93.8% |
93.7% |
97.2% |
97.2% |
97.2% |
| 50% load |
95.8% |
95.7% |
95.7% |
98.4% |
98.4% |
98.4% |
| 75% load |
96.4% |
96.4% |
96.4% |
98.8% |
98.8% |
98.8% |
| 100% load |
96.7% |
96.7% |
96.7% |
99.0% |
99.0% |
99.0% |
| 40 kW with N+1 power module | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
96.1% |
95.9% |
95.9% |
94.5% |
94.2% |
94.2% |
| 50% load |
97.8% |
97.8% |
97.7% |
96.0% |
95.8% |
95.8% |
| 75% load |
98.4% |
98.4% |
98.4% |
96.5% |
96.4% |
96.3% |
| 100% load |
98.7% |
98.7% |
98.7% |
96.7% |
96.6% |
96.6% |
| 50 kW with N+1 power module | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
94.7% |
94.6% |
94.5% |
97.7% |
97.7% |
97.7% |
| 50% load |
96.2% |
96.1% |
96.1% |
98.6% |
98.6% |
98.6% |
| 75% load |
96.6% |
96.6% |
96.6% |
98.9% |
98.9% |
99.0% |
| 100% load |
96.7% |
96.8% |
96.9% |
99.1% |
99.1% |
99.1% |
| 50 kW with N+1 power module | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
96.7% |
96.7% |
96.6% |
95.1% |
94.9% |
94.8% |
| 50% load |
98.2% |
98.1% |
98.1% |
96.3% |
96.2% |
96.1% |
| 75% load |
98.6% |
98.6% |
98.6% |
96.7% |
96.6% |
96.5% |
| 100% load |
98.8% |
98.8% |
98.8% |
96.8% |
96.8% |
96.8% |
| 60 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.7% |
96.0% |
95.7% |
98.0% |
98.1% |
98.1% |
| 50% load |
96.7% |
96.6% |
96.7% |
98.9% |
98.9% |
98.9% |
| 75% load |
96.7% |
96.8% |
96.9% |
99.1% |
99.1% |
99.1% |
| 100% load |
96.6% |
96.6% |
96.8% |
99.2% |
99.2% |
99.2% |
| 60 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
97.6% |
97.7% |
97.6% |
95.7% |
95.6% |
95.5% |
| 50% load |
98.6% |
98.6% |
98.6% |
96.6% |
96.5% |
96.5% |
| 75% load |
99.0% |
98.9% |
99.0% |
96.7% |
96.7% |
96.7% |
| 100% load |
99.1% |
99.0% |
99.1% |
96.6% |
96.6% |
96.6% |
| 80 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.8% |
95.7% |
95.4% |
98.3% |
98.4% |
98.4% |
| 50% load |
96.6% |
96.7% |
96.6% |
98.9% |
99.0% |
99.0% |
| 75% load |
96.7% |
96.8% |
96.8% |
99.1% |
99.1% |
99.2% |
| 100% load |
96.6% |
96.8% |
96.8% |
99.1% |
99.2% |
99.2% |
| 80 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
97.8% |
97.8% |
97.7% |
96.2% |
96.0% |
96.0% |
| 50% load |
98.7% |
98.7% |
98.7% |
96.8% |
96.7% |
96.7% |
| 75% load |
98.9% |
98.9% |
98.9% |
96.8% |
96.7% |
96.7% |
| 100% load |
99.0% |
99.0% |
99.0% |
96.6% |
96.6% |
96.6% |
| 100 kW | Normal operation | ECO mode | ||
|---|---|---|---|---|
| Voltage (V) | 400 | 415 | 400 | 415 |
| 25% load |
96.1% |
95.9% |
98.6% |
98.6% |
| 50% load |
96.8% |
96.7% |
99.1% |
99.1% |
| 75% load |
96.8% |
96.8% |
99.1% |
99.2% |
| 100% load |
96.5% |
96.6% |
99.1% |
99.2% |
| 100 kW | eConversion | Battery operation | ||
|---|---|---|---|---|
| Voltage (V) | 400 | 415 | 400 | 415 |
| 25% load |
98.1% |
98.2% |
96.3% |
96.3% |
| 50% load |
98.8% |
98.8% |
96.7% |
96.7% |
| 75% load |
99.0% |
99.0% |
96.7% |
96.7% |
| 100% load |
99.0% |
99.0% |
96.4% |
96.5% |