Efficiency 400 V
400 V UPS
| 10 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
93.2% |
92.8% |
93.0% |
94.6% |
94.6% |
94.8% |
| 50% load |
95.2% |
95.5% |
95.2% |
97.0% |
97.2% |
97.0% |
| 75% load |
96.0% |
96.2% |
96.2% |
97.9% |
97.9% |
97.9% |
| 100% load |
96.4% |
96.5% |
96.5% |
98.3% |
98.3% |
98.3% |
| 10 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
93.9% |
93.8% |
93.9% |
90.0% |
89.6% |
89.6% |
| 50% load |
96.6% |
96.8% |
96.6% |
94.1% |
93.9% |
93.9% |
| 75% load |
97.6% |
97.7% |
97.6% |
95.4% |
95.3% |
95.2% |
| 100% load |
98.1% |
98.1% |
98.1% |
95.9% |
95.9% |
95.8% |
| 15 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
94.4% |
94.4% |
94.6% |
96.3% |
96.2% |
96.2% |
| 50% load |
96.0% |
96.2% |
96.2% |
97.9% |
97.9% |
97.9% |
| 75% load |
96.5% |
96.6% |
96.6% |
98.4% |
98.5% |
98.4% |
| 100% load |
96.5% |
96.7% |
96.8% |
98.7% |
98.7% |
98.7% |
| 15 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.8% |
95.6% |
95.6% |
92.7% |
92.5% |
92.4% |
| 50% load |
97.6% |
97.7% |
97.6% |
95.4% |
95.3% |
95.2% |
| 75% load |
98.3% |
98.3% |
98.3% |
96.1% |
96.1% |
96.0% |
| 100% load |
98.5% |
98.6% |
98.6% |
96.3% |
96.3% |
96.3% |
| 20 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.2% |
95.5% |
95.2% |
97.0% |
97.2% |
97.1% |
| 50% load |
96.4% |
96.5% |
96.5% |
98.3% |
98.3% |
98.3% |
| 75% load |
96.5% |
96.7% |
96.8% |
98.7% |
98.7% |
98.7% |
| 100% load |
96.4% |
96.6% |
96.7% |
98.8% |
98.9% |
98.9% |
| 20 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
96.6% |
96.8% |
96.6% |
94.1% |
93.9% |
93.9% |
| 50% load |
98.1% |
98.1% |
98.1% |
95.9% |
95.9% |
95.8% |
| 75% load |
98.5% |
98.6% |
98.6% |
96.3% |
96.3% |
96.3% |
| 100% load |
98.8% |
98.8% |
98.8% |
96.3% |
96.3% |
96.3% |
| 30 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.0% |
94.9% |
94.9% |
97.6% |
97.5% |
97.6% |
| 50% load |
96.3% |
96.4% |
96.3% |
98.5% |
98.6% |
98.6% |
| 75% load |
96.6% |
96.8% |
96.7% |
98.9% |
98.8% |
98.9% |
| 100% load |
96.7% |
96.9% |
96.8% |
99.0% |
99.0% |
99.0% |
| 30 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
97.1% |
97.0% |
96.9% |
92.9% |
92.6% |
92.3% |
| 50% load |
98.3% |
98.2% |
98.2% |
95.7% |
95.4% |
95.3% |
| 75% load |
98.7% |
98.7% |
98.7% |
96.4% |
96.2% |
96.2% |
| 100% load |
98.9% |
98.9% |
98.9% |
96.5% |
96.5% |
96.5% |
| 40 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
95.7% |
95.7% |
95.6% |
98.1% |
98.0% |
98.2% |
| 50% load |
96.6% |
96.7% |
96.6% |
98.8% |
98.8% |
98.8% |
| 75% load |
96.7% |
96.9% |
96.8% |
99.0% |
99.0% |
99.0% |
| 100% load |
96.6% |
96.8% |
96.8% |
99.1% |
99.1% |
99.1% |
| 40 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
97.7% |
97.6% |
97.6% |
94.3% |
94.0% |
93.9% |
| 50% load |
98.6% |
98.5% |
98.5% |
96.2% |
96.0% |
96.0% |
| 75% load |
98.9% |
98.9% |
98.9% |
96.5% |
96.5% |
96.5% |
| 100% load |
99.0% |
99.0% |
99.0% |
96.4% |
96.5% |
96.6% |
| 50 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
96.1% |
96.1% |
96.0% |
98.3% |
98.4% |
98.4% |
| 50% load |
96.7% |
96.8% |
96.8% |
98.9% |
98.9% |
98.9% |
| 75% load |
96.6% |
96.8% |
96.8% |
99.1% |
99.1% |
99.1% |
| 100% load |
96.3% |
96.6% |
96.6% |
99.1% |
99.1% |
99.2% |
| 50 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
| 25% load |
98.0% |
98.0% |
98.0% |
95.2% |
94.8% |
94.8% |
| 50% load |
98.8% |
98.8% |
98.8% |
96.5% |
96.3% |
96.3% |
| 75% load |
99.0% |
99.0% |
99.0% |
96.5% |
96.5% |
96.6% |
| 100% load |
99.1% |
99.1% |
99.1% |
96.2% |
96.4% |
96.5% |