990-91317H-001

Efficiency

10 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

92.8%

92.8%

92.9%

94.8%

94.7%

94.8%

50% load

95.1%

95.4%

95.3%

97.0%

97.1%

97.1%

75% load

96.1%

96.2%

96.1%

97.7%

98.0%

97.9%

100% load

96.3%

96.5%

96.6%

98.2%

98.3%

98.3%

10 kW UPS eConversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

94.9%

94.7%

94.6%

89.9%

89.5%

89.5%

50% load

97.1%

97.0%

97.0%

94.0%

93.8%

93.8%

75% load

97.9%

97.9%

97.8%

95.3%

95.2%

95.1%

100% load

98.3%

98.3%

98.2%

95.8%

95.8%

95.7%

15 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

94.3%

94.3%

94.5%

96.0%

96.3%

96.5%

50% load

96.1%

96.2%

96.1%

97.7%

98.0%

97.9%

75% load

96.4%

96.6%

96.6%

98.2%

98.4%

98.4%

100% load

96.5%

96.7%

96.8%

98.5%

98.6%

98.7%

15 kW UPS eConversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

96.4%

96.2%

96.1%

92.6%

92.4%

92.3%

50% load

97.9%

97.9%

97.8%

95.3%

95.2%

95.1%

75% load

98.4%

98.4%

98.4%

96.0%

96.0%

95.9%

100% load

98.6%

98.6%

98.6%

96.2%

96.2%

96.2%

20 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.1%

95.4%

95.3%

97.0%

97.1%

97.1%

50% load

96.3%

96.5%

96.6%

98.2%

98.3%

98.3%

75% load

96.5%

96.7%

96.8%

98.5%

98.6%

98.7%

100% load

96.3%

96.5%

96.7%

98.7%

98.8%

98.8%

20 kW UPS eConversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

97.1%

97.0%

97.0%

94.0%

93.8%

93.8%

50% load

98.3%

98.3%

98.2%

95.8%

95.8%

95.7%

75% load

98.6%

98.6%

98.6%

96.2%

96.2%

96.2%

100% load

98.8%

98.8%

98.8%

96.2%

96.2%

96.2%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.