990-91317H-001

Options

Configuration Options

  • eConversion mode

  • Compact design, high density technology, and modular architecture

  • Internal battery modules

  • Single or dual mains

  • Up to 4+0 UPSs in parallel for capacity

  • Up to 3+1 UPSs in parallel for redundancy

  • Rear cable entry

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

  • Replacement of power module in any operation mode (Live Swap)*

  • ECO mode

Hardware Options

See Weights and Dimensions for Options.

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 50 kW 400 V (GVPM50KD)

  • Power module 20 kW 400 V (GVPM20KD)

Modular Battery Cabinet

Modular battery cabinet including battery circuit breaker.

  • Modular battery cabinet for up to six smart modular battery strings (GVSMODBC6)

  • Modular battery cabinet for up to nine smart modular battery strings (GVSMODBC9)

Maintenance Bypass Panel

Maintenance bypass panel for complete isolation of the UPS during service operations. Only for single UPS or 1+1 parallel system for redundancy.

  • 20-60 kW maintenance bypass panel (GVSBPSU20K60H)

  • 80-120 kW maintenance bypass panel (GVSBPSU80K120H)

Parallel Maintenance Bypass Panel for Two UPSs

Maintenance bypass panel for complete isolation of two UPSs in a parallel system. 60-120 kW in 1+1 parallel system for redundancy, 120-240 kW in 2+0 parallel system for capacity.

  • 60-120 kW maintenance bypass panel (GVSBPAR60K120H)

Remote Alarm Panel

  • Remote alarm panel (GVSOPT036)

Optional Installation Kits

  • Seismic kit for UPS (GVSOPT016)

  • Parallel kit for UPS (GVSOPT006)

  • Live Swap kit for the UPS (GVSOPT039)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Air filter kit (GVSOPT014)

Battery Modules

9 Ah smart high capacity battery modules. This battery module type is delivered for UPS models with preinstalled battery strings.

  • Galaxy VS 9 Ah Smart High Capacity Battery Module (GVSBTHU)

  • Galaxy VS 9 Ah Smart Modular High Capacity Battery String (GVSBTH4)

9 Ah smart long-life high capacity battery modules. For this battery module type, select a UPS models without preinstalled battery strings.

  • Galaxy VS 9 Ah Smart Long-Life High Capacity Battery Module (GVSBTHULL)

  • Galaxy VS 9 Ah Smart Modular Long-Life High Capacity Battery String (GVSBTH4LL)

NOTE: Always use the same battery module type in the UPS system. Do not mix different battery module types.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.