990-91317H-001

Specifications

Input Specifications

UPS rating 10 kW 15 kW 20 kW
Voltage (V) 380/400/415 380/400/415 380/400/415
Connections

4-wire (L1, L2, L3, N, PE) WYE (single mains)
3-wire (L1, L2, L3, PE) WYE (dual mains)* *

Input voltage range (V)

380 V: 331-437
400 V: 340-460
415 V: 353-477

Frequency range (Hz)

40-70

Nominal input current (A)

16/15/14

24/22/22

32/30/29

Maximum input current (A)

20/19/19

29/28/27

39/37/36

Input current limitation (A)

21/20/19

30/29/28

39/37/36

Input power factor

0.99 for load greater than 50%
0.95 for load greater than 25%

Total harmonic distortion (THDI)

<3% at full linear load (symmetrical)

Minimum short circuit rating Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

Bypass Specifications

UPS rating 10 kW 15 kW 20 kW
Voltage (V) 380/400/415 380/400/415 380/400/415
Connections

4-wire (L1, L2, L3, N, PE) WYE

Bypass voltage range (V)

380 V: 342-418
400 V: 360-440
415 V: 374-457

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A)

16/16/16

24/23/23

33/29/28

Nominal neutral current (A)

26/25/24

39/37/36

53/50/48

Minimum short circuit rating Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 160 A, prearcing 2.68 kA2s

Output Specifications

UPS rating 10 kW 15 kW 20 kW
Voltage (V) 380/400/415 380/400/415 380/400/415
Connections

4-wire (L1, L2, L3, N, PE)

Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
110% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor 1
Nominal output current (A)

15/14/14

23/22/21

30/29/28

Minimum short circuit rating* Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating* 65 kA RMS

Inverter output short circuit capabilities

Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU) <1% for linear load
<3% for non-linear load
Output performance classification (according to IEC 62040-3:2021)

VFI-SS-11

Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

Battery Specifications

All values are based on 40 battery blocks.

UPS rating 10 kW 15 kW 20 kW

Charging power in % of output power at 0-40% load

80%

Charging power in % of output power at 100% load

20%

Maximum charging power (at 0-40% load) (kW)

8

12

16

Maximum charging power (at 100% load) (kW)

2

3

4

Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

545

Maximum boost voltage (VDC)

571

Temperature compensation (per cell)

-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C

End of discharge voltage (full load) (VDC)

384

Battery current at full load and nominal battery voltage (A)

23

34

47

Battery current at full load and minimum battery voltage (A)

27

41

54

Ripple current

< 5% C20 (5 minute runtime)

Battery test

Manual/automatic (selectable)

Maximum short circuit rating

10 kA

Recommended Upstream Protection for 400 V

Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals

DANGER
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings) must be sized to ensure a disconnecting time within 0.2 seconds in case of a short circuit between the input/bypass phase and the UPS enclosure.
Failure to follow these instructions will result in death or serious injury.
Compliance is assured with the recommended circuit breaker (and its settings) from the table below.

NOTICE
Risk of unintentional device operation
If a residual current-operated protective device (RCD-B) is used upstream as ground fault protection, then the RCD-B shall be sized to not trip on the leakage current of this product, which can be up to 60 mA.
Failure to follow these instructions can result in equipment damage.

Recommended Upstream Protection for 400 V IEC UPS

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.

IkPh-PEis the minimum prospective phase-to-earth short circuit current required at the input/bypass terminals of the UPS. The IkPh-PE in the table is based on the recommended protective device.

UPS rating

10 kW 15 kW 20 kW
 

Input

Bypass

Input

Bypass

Input

Bypass

IkPh-PE (kA) 0.55 0.6 0.8 0.6 0.6 0.5

Breaker type
Breaker type

NSX100H TM25D (C10H3TM025)

NSX100H TM16D (C10H3TM016)

NSX100H TM32D (C10H3TM032)

NSX100H TM25D (C10H3TM025)

NSX100H TM40D (C10H3TM040)

NSX100H TM32D (C10H3TM032)

In (A)

25

16

32

25

40

32

Ir (A)

20

16

32

23

40

32

Im (A)

300 (fixed)

190 (fixed)

400 (fixed)

300 (fixed)

500 (fixed)

400 (fixed)

Recommended Cable Sizes for 380/400/415 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 25 mm2.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE cable size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

Copper

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

380/400/415

380/400/415

380/400/415

Input phases (mm2)

6

6

10

Input PE (mm2)

6

6

10

Bypass/output phases (mm2)

6

6

10

Bypass PE/output PE (mm2)

6

6

10

Neutral (mm2)

6

10

16

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Environment

  Operating Storage
Temperature

0 °C to 40 °C

-15 °C to 40 °C for systems with batteries.

Relative humidity

5 - 95% non-condensing

10 - 80% non-condensing

Elevation

Designed for operation in 0-3000 m elevation.
Power derating required from 1000-3000 m:
Up to 1000 m: 1.000
Up to 1500 m: 0.975
Up to 2000 m: 0.950
Up to 2500 m: 0.925
Up to 3000 m: 0.900

 
Audible noise one meter from unit

400 V 10-20 kW: 49 dB at 70% load, 55 dB at 100% load

Protection class

IP20

Color

RAL 9003, gloss level 85%

Heat Dissipation in BTU/hr

10 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

663

664

652

469

475

470

50% load

888

831

845

524

502

516

75% load

1052

1024

1026

610

525

542

100% load

1300

1240

1218

622

594

593

10 kW UPS eConversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

460

475

486

957

998

995

50% load

512

519

530

1088

1123

1137

75% load

550

556

563

1268

1288

1312

100% load

599

602

610

1479

1491

1519

15 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

769

767

744

529

487

461

50% load

1052

1024

1026

610

525

542

75% load

1425

1350

1339

704

612

610

100% load

1856

1761

1716

790

706

688

15 kW UPS eConversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

484

501

517

1021

1056

1062

50% load

550

556

563

1268

1288

1312

75% load

635

630

630

1599

1595

1635

100% load

709

707

701

2014

2013

2031

20 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

888

831

845

524

502

516

50% load

1300

1240

1218

622

594

593

75% load

1856

1761

1716

790

706

688

100% load

2600

2454

2353

871

836

801

20 kW UPS eConversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

512

519

530

1088

1123

1137

50% load

599

602

610

1479

1491

1519

75% load

709

707

701

2014

2013

2031

100% load

835

819

810

2697

2690

2672

UPS Shipping Weights and Dimensions

  Weight kg Height mm Width mm Depth mm

UPS with one battery string

270

1680

640

990

UPS Weights and Dimensions

  Weight kg Height mm Width mm Depth mm

UPS with one battery string

245

1485

333

847

NOTE: One battery module weighs approximately 32 kg. One battery string consists of four battery modules.

Clearance

NOTE: Clearance dimensions are published for airflow only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The required minimum rear clearance is 150 mm (5.91 in).
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.