Options
Configuration Options
-
Compact design, high density technology, and modular architecture
-
Internal battery modules
-
Single or dual mains
-
Up to 4+0 UPSs in parallel for capacity
-
Up to 3+1 UPSs in parallel for redundancy
-
Rear cable entry
-
ECO mode
-
ECOnversion mode
-
EcoStruxure IT compatible
-
Generator compatible
-
Touchscreen LCD
-
Replacement of power module in any operation mode (Live Swap)*
Hardware Options
Power Module
-
Power module 20 kW 400 V (GVPM20KD)
Maintenance Bypass Panel
Maintenance bypass panel for complete isolation of the UPS during service operations. Only for single UPS or 1+1 parallel system for redundancy.
-
10-20 kW maintenance bypass panel (GVSBPSU10K20H)
-
20-60 kW maintenance bypass panel (GVSBPSU20K60H)
Parallel Maintenance Bypass Panel for Two UPSs
Maintenance bypass panel for complete isolation of two UPSs in a parallel system. 10-30 kW in 1+1 parallel system for redundancy, 20-60 kW in 2+0 parallel system for capacity.
-
10-30 kW maintenance bypass panel (GVSBPAR10K30H)
Auxiliary Cabinets
-
Empty auxiliary cabinet (GVEAC7)
Optional Installation Kits
-
Seismic kit for UPS (GVSOPT017)
-
Parallel kit for UPS (GVSOPT006)
-
Live Swap kit for the UPS (GVSOPT039)
Optional Network Management Card
-
Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)
Air Filter
-
Air filter kit (GVSOPT015)
Battery Modules
7 Ah smart battery modules.
-
Galaxy VS 7 Ah Smart Battery Module (GVSBTU)
-
Galaxy VS 7 Ah Smart Modular Battery String (GVSBT4)