Communication and Management
| Local area network | 1 Gbps – 1 port as default |
| Modbus | Modbus (SCADA) |
| Output relays | 4 x SELV configurable |
| Input contacts | 4 x SELV configurable |
| Standard control panel | 4.3 inch touchscreen display |
| Audible alarm | Yes |
| Emergency Power Off (EPO) | Options:
|
| External switchgear | UIB UOB SSIB MBB SIB |
| External synchronization | No |
| Battery monitoring | Available for modular batteries |
EPO
Configurable Input Contacts and Output Relays
Input Contacts
Four input contacts are available and can be configured to indicate a given event via the display. The input contacts support 24 VDC 10 mA.
| Name | Description | Location |
|---|---|---|
| IN _1 (input contact 1) | Configurable input contact | 640-4864 terminal J6616, 1–2 |
| IN _2 (input contact 2) | Configurable input contact | 640-4864 terminal J6616, 3–4 |
| IN _3 (input contact 3) | Configurable input contact | 640-4864 terminal J6616, 5–6 |
| IN _4 (input contact 4) | Configurable input contact | 640-4864 terminal J6616, 7–8 |
Output Relays
Four output relays are available and can be configured to activate on one or more events via the display.
The output relays support 24 VAC/VDC 1 A. All external circuitry must be fused with maximum 1 A fast acting fuses.
| Name | Description | Location |
|---|---|---|
| OUT _1 (output relay 1) | Configurable output relay | 640–4864 terminal J6617, 1–3 |
| OUT _2 (output relay 2) | Configurable output relay | 640–4864 terminal J6617, 4–6 |
| OUT _3 (output relay 3) | Configurable output relay | 640–4864 terminal J6617, 7–9 |
| OUT _4 (output relay 4) | Configurable output relay | 640–4864 terminal J6617, 10–12 |
Energized check mode: When this mode is enabled, it means that the output relay is activated when the events associated with the output relay are not present (normally activated). Energized check mode is individually set for each output relay and makes it possible to detect if the power supply to the output relays is lost, as all output relays will deactivate and the events associated with the output relays will be indicated as present.