Installation Kit 0H-9162 or 0H-9102
| Part | Used in | Number of Units |
|---|---|---|
| Rear anchoring bracket for power cabinet 0M-818242 | Mount the Rear Anchoring Brackets |
1 ![]() |
| M8x20 hexagonal torx with washer
803–8590
|
2 ![]() |
|
| Front anchoring bracket for power cabinet 0M-816684 | Mount the Front Anchoring Bracket |
1 ![]() |
| Long top baying bracket 0M-821220 | Position the Cabinets |
1 ![]() |
| M6x16 torx screw with washer
803–0686
|
15 ![]() |
|
| 1 mm leveling shims
870–2538
|
10 ![]() |
|
| Ground interconnection busbar 880–5259 or 880–99027* from power cabinet to power cabinet | Install Busbars between the I/O Cabinet and the Power Cabinet and Install Busbars between the Power Cabinets |
1 ![]() |
| M8x35 mm hexagonal torx with washer
803–8588
|
4 ![]() |
|
| M8 nut with washer
803–8007
|
4 ![]() |
|
| Interconnection busbar 880-10146 or 880–9720* from power cabinet to power cabinet (neutral) |
1 ![]() |
|
| Interconnection busbar 0M-140035 power cabinet to power cabinet (battery +) |
1 ![]() |
|
| Interconnection busbar 0M-97886 power cabinet to power cabinet (output) |
3 ![]() |
|
| Interconnection busbar 0M-819336 power cabinet to power cabinet (battery -) |
1 ![]() |
|
| Interconnection busbar 0M-97885 power cabinet to power cabinet (input) |
3 ![]() |
|
| M10 nut with washer
803–1005
|
24 ![]() |
|
| M10x35
hexagonal torx with washer
803–8587
|
12 ![]() |