Specifications
Input Specifications
| 300 kW | 400 kW | 500 kW | 625 kW | 750 kW |
1000 kW |
|
|---|---|---|---|---|---|---|
|
Connections |
L1, L2, L3 + G* |
|||||
|
Input voltage (V) |
480 -15/+20% at 100% load |
|||||
|
Nominal input voltage (V) |
480 |
|||||
|
Minimum input voltage (V) |
408 |
|||||
|
Maximum input voltage (V) |
576* |
|||||
|
Frequency range (Hz) |
40 – 70 |
|||||
|
Nominal input current (A) |
380 |
506 |
633 |
791 |
950 |
1266 |
|
Maximum input current (A)* |
437 |
582 |
728 |
910 |
1092 |
1456 |
|
Input current limitation (A) |
456 |
608 |
760 |
950 |
1140 |
1520 |
|
Total harmonic distortion (THDI) |
<3% at 100% load |
|||||
|
Input power factor |
0.99 at >40% load |
|||||
|
Protection |
Backfeed contactors |
|||||
|
Ramp-in |
Adaptive 1 – 40 Sec |
|||||
Bypass Specifications
| 300 kW | 400 kW | 500 kW | 625 kW | 750 kW |
1000 kW |
|
|---|---|---|---|---|---|---|
|
Connection type |
L1, L2, L3 + G* |
|||||
|
Nominal bypass voltage (V) |
480 |
|||||
|
Minimum bypass voltage (V) |
432 |
|||||
|
Maximum bypass voltage (V) |
528 |
|||||
|
Frequency (Hz) |
50 or 60 |
|||||
|
Frequency Range (Hz) |
Programmable: +/-0.1, +/-3, +/-10. Default is +/-3. |
|||||
|
Nominal bypass current (A) |
363 |
485 |
606 |
757 |
909 |
1211 |
|
Maximum short circuit rating |
100 kA RMS* |
|||||
| Thyristor I²t (kA*s²) | 7220* | |||||
| BF2 magnetic trip | 39 kA | |||||
|
Protection |
Molded switch with trip for backfeed protection |
|||||
Output Specifications
| 300 kW | 400 kW | 500 kW | 625 kW | 750 kW |
1000 kW |
|
|---|---|---|---|---|---|---|
|
Nominal output voltage (V) |
480 |
|||||
|
Connections |
L1, L2, L3 + G |
|||||
|
Overload capacity |
150%
for 1 minute (normal operation) |
|||||
|
Output voltage tolerance |
Symmetric
load: +/- 1% |
|||||
| Dynamic load response | +/- 5%
after 2 ms +/- 1% after 50 ms |
|||||
|
Output power factor |
1 |
|||||
|
Nominal output current (A) |
361 |
481 |
601 |
752 |
902 |
1203 |
|
Total harmonic distortion (THDU) |
<2%
at 100% linear load |
|||||
|
Output frequency (Hz) |
50/60
(synchronized to bypass) |
|||||
|
Slew rate (Hz/sec) |
Programmable: 0.25, 0.5, 1, 2, 4, 6 |
|||||
|
Output performance classification (according to IEC/EN62040-3) |
Double-conversion: VFI-SS-111 |
|||||
|
Load crest factor |
Up to 3 (THDU < 5%) |
|||||
|
Load power factor |
0.7 leading to 0.5 lagging without derating |
|||||
Battery Specifications
| 300 kW | 400 kW | 500 kW | 625 kW | 750 kW |
1000 kW |
|
|---|---|---|---|---|---|---|
|
Charging power in % of output power |
40% at
≤ 80% load |
|||||
| Maximum charging power (kW) |
45 at 100% load |
60 at 100% load |
75 at 100% load |
93.75 at 100% load |
112.50 at 100% load |
150 at 100%
load |
|
Nominal battery voltage (VDC) |
480 |
|||||
|
Nominal float voltage (VDC) |
546 |
|||||
|
End of discharge voltage (full load) (VDC) |
384 |
|||||
|
End of discharge voltage (no load) (VDC) |
420 |
|||||
|
Battery current at full load and nominal battery voltage (A) |
654 |
872 |
1090 |
1362 |
1634 |
2179 |
|
Battery current at full load and minimum battery voltage (A) |
817 |
1090 |
1362 |
1703 |
2043 |
2724 |
|
Temperature compensation (per cell) |
-3.3
mV per °C for T ≥ 25 °C |
|||||
|
Ripple current |
< 5% C20 (5 minutes backup time) |
|||||
|
Battery test |
Manual/automatic (selectable) |
|||||
|
Deep discharge protection |
Yes |
|||||
|
Recharge according to battery temperature |
Yes |
|||||
Recommended Upstream Protection and Cable Sizes
CAUTION |
|---|
|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
Cable sizes in this manual are based on Table 310.15 of the National Electrical Code 2014 (NEC) with the following assertions:
-
90 °C conductors (THHN) for 75 °C termination
-
Not more than 3 current carrying conductors in each conduit
-
An ambient temperature of max. 30 °C
-
Use of copper or aluminium conductors
-
100% rated breakers
-
Nominal operating conditions
If the ambient room temperature is greater than 30 °C, use larger or additional parallel conductors in accordance with the correction factors of the NEC. The maximum allowable conductor size is 600 kcmil.
Equipment Grounding Conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122 “Minimum size equipment conductor for grounding equipment.
Recommended Upstream Protection and Cable Sizes for 300 kW UPS
Recommended Upstream Protection and Cable Sizes for 400 kW UPS
Recommended Upstream Protection and Cable Sizes for 500 kW UPS
Recommended Upstream Protection and Cable Sizes for 625 kW UPS
Recommended Upstream Protection and Cable Sizes for 750 kW UPS
Recommended Upstream Protection and Cable Sizes for 1000 kW UPS
Recommended Bolt and Lug Sizes for Copper Cables
| Cable Size | Terminal Bolt Diameter | Cable Lug Type | Crimping Tool | Die |
|---|---|---|---|---|
| 1/0 AWG | M12 x 35 mm | LCCF1/0–12–X | CT930 | CD-920–2/0 Black P45 |
| 2/0 AWG | M12 x 35 mm | LCCF2/0–12–X | CT930 | CD-920–3/0 Orange P50 |
| 3/0 AWG | M12 x 35 mm | LCCF3/0–12–X | CT930 | CD-920–4/0 Purple P54 |
| 250 kcmil | M12 x 35 mm | LCCF250–12–X | CT-940CH/CT-2940 | CD-920–300 White P66 |
| 300 kcmil | M12 x 35 mm | LCCF300–12–6 | CT-940CH/CT-2940 | CD-920–350 Red P71 |
| 400 kcmil | M12 x 35 mm | LCCF400–12–6 | CT-940CH/CT-2940 | CD-920–500 Brown P87 |
| 500 kcmil | M12 x 35 mm | LCCF500–12–6 | CT-940CH/CT-2940 | CD-920–500A Pink P99 |
| 600 kcmil | M12 x 40 mm | LCCF600–12–6 | CT-940CH/CT-2940 | CD-920–750 Black P106 |
Recommended Bolt and Lug Sizes for Aluminium Cables
| Cable Size | Terminal Bolt Diameter | Cable Lug Type | Crimping Tool | Die |
|---|---|---|---|---|
| 2/0 AWG | M12 x 40 mm | LAB2/0-12-5 | CT930 | Olive P54 |
| 3/0 AWG | M12 x 40 mm | LAB3/0-12-5 | CT930 | Ruby P60 |
| 250 kcmil | M12 x 40 mm | LAB250-12-5 | CT930 | Red P71 |
| 300 kcmil | M12 x 40 mm | LAB300-12-2 | CT930 | Blue P76 |
| 400 kcmil | M12 x 40 mm | LAB400-12-2 | CT930 | Green P94 |
| 500 kcmil | M12 x 40 mm | LAB500-12-2 | CT930 | Pink P99 |
| 600 kcmil | M12 x 40 mm | LAB600-12-2 | CT930 | Black P106 |
Torque Specifications
|
Bolt size |
Torque |
|---|---|
|
M6 |
5 Nm (3.69 lb-ft) |
|
M8 |
17.5 Nm (12.91 lb-ft) |
|
M10 |
30 Nm (22 lb-ft) |
|
M12 |
50 Nm (36.87 lb-ft) |
Environment
| Operating | Storage | |
|---|---|---|
|
Temperature |
0 °C to 40 °C ( 32 °F to 104 °F ) 0 °C to 50 °C ( 32 °F to 122 °F ) when derated to 75% power* |
-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries -25 °C to 55 °C (-13 °F to 131 °F) for systems without batteries |
|
Relative humidity |
0 – 95% non-condensing |
0 – 95% non-condensing |
|
Altitude derating according to ANSI C57.96–1999 |
1000 m (3300 ft): 1.000 |
0 – 15000 m (0 – 50000 ft) |
|
Audible noise one meter (three feet) from surface |
62 dB at 70% load 69.5 dB at 100% load for 400 V systems |
|
|
Protection class |
IP20 |
|
|
Color |
RAL 9003 white |
|
Heat Dissipation (BTU/hr) for a 300 kW UPS
| Load |
Normal Operation |
ECO Mode |
ECOnversion |
Battery Operation |
|---|---|---|---|---|
|
25% |
12919 |
5723 |
5978 |
12353 |
| 50% |
19937 |
6587 |
6742 |
20392 |
| 75% |
28412 |
7719 |
7766 |
29227 |
| 100% |
38039 |
9045 |
9032 |
39199 |
Heat Dissipation (BTU/hr) for a 400 kW UPS
| Load |
Normal Operation |
ECO Mode |
ECOnversion |
Battery Operation |
|---|---|---|---|---|
|
25% |
98409 |
90496 |
93271 |
101770 |
| 50% |
196084 |
176797 |
179590 |
197789 |
| 75% |
294126 |
264155 |
266255 |
294870 |
| 100% |
401035 |
352206 |
353243 |
393465 |
Heat Dissipation (BTU/hr) for a 500 kW UPS
| Load |
Normal Operation |
ECO Mode |
ECOnversion |
Battery Operation |
|---|---|---|---|---|
|
25% |
18698 |
6495 |
7818 |
18234 |
| 50% |
31855 |
7747 |
7747 |
31855 |
| 75% |
50542 |
10319 |
10319 |
53313 |
| 100% |
69234 |
13758 |
13758 |
78519 |
Heat Dissipation (BTU/hr) for a 625 kW UPS
| Load |
Normal Operation |
ECO Mode |
ECOnversion |
Battery Operation |
|---|---|---|---|---|
|
25% load |
23373 |
6475 |
9772 |
22793 |
| 50% load |
38672 |
9683 |
10770 |
39818 |
| 75% load |
58008 |
12898 |
12898 |
66641 |
| 100% load |
81934 |
15033 |
17198 |
98149 |
Heat Dissipation (BTU/hr) for a 750 kW UPS
| Load |
Normal Operation |
ECO Mode |
ECOnversion |
Battery Operation |
|---|---|---|---|---|
|
25% load |
27351 |
9742 |
11727 |
27351 |
| 50% load |
46407 |
11620 |
12924 |
47782 |
| 75% load |
73741 |
15478 |
15478 |
79969 |
| 100% load |
106625 |
20637 |
20637 |
117778 |
Heat Dissipation (BTU/hr) for a 1000 kW UPS
| Load |
Normal Operation |
ECO Mode |
ECOnversion |
Battery Operation |
|---|---|---|---|---|
|
25% |
36468 |
12112 |
15294 |
36468 |
| 50% |
61876 |
15493 |
16657 |
63710 |
| 75% |
95564 |
20637 |
20637 |
106625 |
| 100% |
145873 |
27516 |
27516 |
157038 |
Weights and Dimensions for UPSs with 1000 kW I/O Cabinet
| Part Number |
Parts |
Weight kg (lbs) |
Height mm (in) |
Width mm (in) |
Depth mm (in) |
|---|---|---|---|---|---|
| GVX300K300GS GVX500K1000GS |
In
total – Power cabinets – I/O cabinet |
1880
(4145) 2x540 (2x1190) 800 (1764) |
1970 (77.6) |
2700 (106) |
900 (35.4) |
| GVX625K1000GS GVX750K1000HS |
In
total – Power cabinets – I/O cabinet |
2420 (5335) |
1970 (77.6) |
3300 (130.0) |
900 (35.4) |
| GVX1000K1000GS | In
total – Power cabinets – I/O cabinet |
2960 (6526) |
1970 (77.6) |
3900 (153.5) |
900 (35.4) |
| GVX1250K1000GS | In total – Power cabinets – I/O cabinet |
3500 (7716) 5x540 (5x1190) 800 (1764) |
1970 (77.6) |
4500 (177.2) 5x600 (5x23.6) 1500 (59.1) |
900 (35.4) |
CAUTION