JYT97577–01

Catalog Numbers and Features

The I-Line Enable Module is available with a variety of solutions.

NOTE: Panelboards can use either Bottom Feed or Top Feed. Switchboards use only Bottom Feed versions.

I-Line Enable Catalog Numbers

Segment

Character

Description

I

C

W

R

2

4

2

X

U-PaS

Product

I

I-Line

 

 

 

 

 

 

 

 

C

I-Line Enable Module

Mounting side on I-Line Panel

W

Wide Side

 

 

N

Narrow Side

 

 

Panelboard Feed

L

Left (Bottom Feed)

R

Right (Top Feed)

 

 

I-Line Enable Module Height

2

6 in

 

 

 

2

240 V

 

4

480 V

 

6

600 V

 

Stabs

2

2 Phase Stabs

 

 

 

 

3

3 Phase Stabs

 

 

 

 

Power Supply system

X

No Isolated Power Supply (No 24VDC Output for Trip Unit)

 

2

Isolated 24VDC Power Supply

 

M01

IFM(s)

 

ERMS

ERMS + IFE (Ethernet version)

 

ERM2

ERMS + IFM (Modbus version)

 

5563

PM5563 Meter

 

8244

PM8244 Meter

 

MMS

MMS

 

U-PaS

Universal Panel Server

 

I-Line Enable Commercial References

Catalog Number

Voltage VAC

Features

ICNL2222MMS

240

Narrow Side, Left (Bottom Feed), Maintenance Mode Switch

ICNR2222MMS

240

Narrow Side, Right (Top Feed), Maintenance Mode Switch

ICNL2422MMS

480

Narrow Side, Left (Bottom Feed), Maintenance Mode Switch

ICNR2422MMS

480

Narrow Side, Right (Top Feed), Maintenance Mode Switch

ICWL2222MMS

240

Wide Side, Left (Bottom Feed), Maintenance Mode Switch

ICWR2222MMS

240

Wide Side, Right (Top Feed), Maintenance Mode Switch

ICWL2422MMS

480

Wide Side, Left (Bottom Feed), Maintenance Mode Switch

ICWR2422MMS

480

Wide Side, Right (Top Feed), Maintenance Mode Switch

ICWL2622MMS

600

Wide Side, Left (Bottom Feed), Maintenance Mode Switch

ICWR2622MMS

600

Wide Side, Right (Top Feed), Maintenance Mode Switch

ICWL2222ERMS

240

Wide Side, Left (Bottom Feed), ERMS - Ethernet communications

ICWR2222ERMS

240

Wide Side, Right (Top Feed), ERMS - Ethernet communications

ICWL2422ERMS

480

Wide Side, Left (Bottom Feed), ERMS - Ethernet communications

ICWR2422ERMS

480

Wide Side, Right (Top Feed), ERMS - Ethernet communications

ICWL2222ERM2

240

Wide Side, Left (Bottom Feed), ERMS - Modbus communications

ICWR2222ERM2

240

Wide Side, Right (Top Feed), ERMS - Modbus communications

ICWL2422ERM2

480

Wide Side, Left (Bottom Feed), ERMS - Modbus communications

ICWR2422ERM2

480

Wide Side, Right (Top Feed), ERMS - Modbus communications

ICWL2622ERM2

600

Wide Side, Left (Bottom Feed), ERMS - Modbus communications

ICWL2622ERM2

600

Wide Side, Right (Top Feed), ERMS - Modbus communications

ICNL2222M01

240

Narrow Side, Left (Bottom Feed), IFM, Interface for Modbus-SL communications

ICNR2222M01

240

Narrow Side, Right (Top Feed), IFM, Interface for Modbus-SL communications

ICNL2422M01

480

Narrow Side, Left (Bottom Feed), IFM, Interface for Modbus-SL communications

ICNR2422M01

480

Narrow Side, Right (Top Feed), IFM, Interface for Modbus-SL communications

ICWL2222M01

240

Wide Side, Left (Bottom Feed), IFM, Interface for Modbus-SL communications

ICWR2222M01

240

Wide Side, Right (Top Feed), IFM, Interface for Modbus-SL communications

ICWL2422M01

480

Wide Side, Left (Bottom Feed), IFM, Interface for Modbus-SL communications

ICWR2422M01

480

Wide Side, Right (Top Feed), IFM, Interface for Modbus-SL communications

ICWL2622M01

600

Wide Side, Left (Bottom Feed), IFM, Interface for Modbus-SL communications

ICWR2622M01

600

Wide Side, Right (Top Feed), IFM, Interface for Modbus-SL communications

ICWL243X5563

120–480

Wide Side, Left (Bottom Feed), PM5563 meter

ICWR243X5563

120–480

Wide Side, Right (Top Feed), PM5563 meter

ICWL263X5563

600

Wide Side, Left (Bottom Feed), PM5563 meter

ICWR263X5563

600

Wide Side, Right (Top Feed), PM5563 meter

ICWL243X8244

120–415

Wide Side, Left (Bottom Feed), PM8244 meter

ICWR243X8244

120–415

Wide Side, Right (Top Feed), PM8244 meter

ICWL263X8244

480–600

Wide Side, Left (Bottom Feed), PM8244 meter

ICWR263X8244

480–600

Wide Side, Right (Top Feed), PM8244 meter

ICNL222XUPAS

240

Narrow Side, Left (Bottom Feed), Universal Panel Server

ICNR222XUPAS

240

Narrow Side, Right (Top Feed), Universal Panel Server

ICNL242XUPAS

480

Narrow Side, Left (Bottom Feed), Universal Panel Server

ICNR242XUPAS

480

Narrow Side, Right (Top Feed), Universal Panel Server

ICWL222XUPAS

240

Wide Side, Left (Bottom Feed), Universal Panel Server

ICWR222XUPAS

240

Wide Side, Right (Top Feed), Universal Panel Server

ICWL242XUPAS

480

Wide Side, Left (Bottom Feed), Universal Panel Server

ICWR242XUPAS

480

Wide Side, Right (Top Feed), Universal Panel Server

ICWL262XUPAS

600

Wide Side, Left (Bottom Feed), Universal Panel Server

ICWR262XUPAS

600

Wide Side, Right (Top Feed), Universal Panel Server

NOTE: Narrow side I-Line Enable Modules can be installed in the narrow side of HCJ, HCP, and HCR I-Line Panelboards, as well as Switchboard QED2 I-Line Distribution Section. Wide side I-Line Enable Modules can be installed in the wide side of HCP, HCPSU, and HCR I- Line Panelboards, I-Line Combo Panelboards, as well as Switchboard QED2 I-Line Distribution Section.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.