VIGED310022EN-04

Specifications

This section provides additional specifications for your device and accessories.

The information contained in this section is subject to change without notice. You can download updated documentation from www.se.com or contact your local Schneider Electric representative for the latest updates.

See your device’s installation sheet for specifications related to installation, such as measured current and voltage ranges, inputs/outputs and control power information.

System type to be monitored

AC or combined AC/DC ungrounded * power systems Phase-to-phase voltage with device connected to neutral ≤ 600 V AC max *, * or ≤ 1700 V AC *
With device connected to phase ≤ 480 V AC max *, * or ≤ 1000 V AC *
Frequency (AC power system) 45...440 Hz
DC or rectified IT power systems < 345 V DC max *, * or ≤ 1000 V DC *

Electrical characteristics

Range for insulation resistance readings 0.1 kΩ...10 MΩ
Range for capacitance readings (IM20 only) 0.1...60 μF
Fault notification Number of thresholds 2 (password protected)
Preventive insulation alarm threshold 1 kΩ...1 MΩ
Insulation alarm threshold 0.5...500 kΩ
Insulation alarm threshold and preventive insulation alarm hysteresis 20%
Response time Less than or equal to the Filtering setting: 4s / 40s / 160s
Device operating test Auto-testing and manual testing
Internal impedance 110 kΩ (at 50 Hz)
Failsafe feature * 1 (standard)
Output contact Number 1 (standard or failsafe)
Type of contact Changeover
Breaking capacity

6 A @ 250 V AC

Minimum switching load

6 A @ 12...24 V DC

Injection inhibition input (IM20 only) Voltage supplied 24 V DC
Current 5 mA
Circuit breaker position Minimum load 5 mA
Notification time delay 0...7200 s
Auxiliary power supply voltage 45...400 Hz 110...300 V LN / 415 V LL AC ±15%
DC 125...250 V DC ±15%
Burden 12 VA
Measurement voltage peak 75 V
Measurement current peak 0.6 mA
Dielectric withstand 4000 V AC / 5500 V DC

Mechanical characteristics

Weight 0.25 kg (0.55 lb)
Mounting methods Panel or DIN rail
IP degree of protection IP52 (front)
Mounting position Vertical

Environmental characteristics

Operating temperature

  • -25...+55°C

  • -25...+65°C *

Storage temperature -40...+70°C
Climatic conditions * IEC 60068
Location For indoor use only
Altitude  
Pollution degree 2

Other

Overvoltage category CAT III
Standards Product IEC 61557-8
Safety IEC 61010-1 *
Installation IEC 60364-4-41
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?