DOCA0095EN

Locking a Circuit Breaker with a Side Rotary Handle

Locking Options for the Side Rotary Handle

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
When the circuit breaker handle is locked in the O (OFF) position, always use a properly rated voltage sensing device to confirm power is off before working on equipment.
Failure to follow these instructions will result in death or serious injury.

The side rotary handle offers a locking option to prevent the rotary handle from being operated.

The handle can be locked in the O (OFF) position or, in the case of the black side operator, in the I (ON) position.

No setup is required to lock the handle in the O (OFF) position.

Before the handle can be locked in the I (ON) position, the side operator must be dismounted and the physical setup of the handle must be changed. This is usually done at installation. For information about how to set up the handle to be locked in the I (ON), position, see the relevant instruction sheet (see Related Documents).

NOTE: Locking the rotary handle in the I (ON) position does not disable the circuit breaker. If there is a fault detection, the circuit breaker still trips. When the rotary handle is unlocked, it moves to the Trip position.

Locked Position

Lock Type

Lock Characteristics

Lock Image

O (OFF)

Standard padlocking

Up to 3 padlocks (not supplied)

Diameter 4–8 mm (3/16–5/16 in.)

I (ON) or O (OFF)
(Black side operator only)

Padlocking after modification of the side operator during installation

Up to 3 padlocks (not supplied)

Diameter 4–8 mm (3/16–5/16 in.)

Inserting Padlocks in Side Rotary Handle

Step

Action

Comment

1

With the handle in the O (OFF) or I (ON) position, pull the cover on the front of the handle until you hear a click.

A space opens between the handle and the cover.

2

Insert the padlocks in the space.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.