DOCA0095EN

PowerPact B Indication Contacts

Characteristics of PowerPact B Indication Contacts

Use indication contacts to view the status of the circuit breaker remotely.

Indication contacts are located under the front face of the circuit breaker, in a compartment that is isolated from the power circuits. When an indication contact is present, a green flag is displayed on the front of the circuit breaker.

The contacts used for indication contacts are common point changeover contacts .

C(1) Common

NC(2) Normally closed contact. The NC contact is normally closed when the circuit breaker is in the O (OFF) position.

NO(4) Normally open contact. The NO contact is normally open when the circuit breaker is in the O (OFF) position.

NOTE:

The indication contact provides either OF or SD indication functions, depending on its location in the circuit breaker.

Name

Definition

OF open / close indication contact

The OF contact indicates the state of the circuit breaker, (I (ON) or O (OFF)/Trip).

Changeover

  • O (OFF) to I (ON)

  • I (ON) to O (OFF)

  • I (ON) to Trip

SD trip indication contact

The SD contact indicates that the circuit breaker has tripped due to:

  • Operation of the push-to-trip button

  • Operation of the MX shunt trip or MN undervoltage release

  • Electrical fault detected by the protection

Changeover

  • I (ON) to Trip

  • Trip to O (OFF)

Operation of PowerPact B Auxiliary Indication Contacts

The following figures show the position of the indication contacts for each position of the handle and main contacts.

Name

Contact Number

Position of the handle and contacts

Device status

OFF

ON

Tripped (by MN/MX, push-to-trip, or protection)

Handle position

Main contact position

Open

Closed

Open

OF auxiliary contact position

1-2

Closed

Open

Closed

1-4

Open

Closed

Open

SD auxiliary contact position

1-2

Closed

Closed

Open

1-4

Open

Open

Closed

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?