DOCA0095EN

PowerPact B Circuit Breaker Wiring Diagrams

PowerPact B DC Systems

Selection of a dc circuit breaker is based on the type of dc system, the rated voltage, and the maximum short-circuit current at the point of installation.

DC Systems

Distribution

Faults

Fault Comments

Worst Case

Ungrounded Source

Fault B

Isc maximum

Both polarities (positive and negative) are involved in the fault.

Simultaneous faults at A and D or C and E

Either polarity may be involved at voltage V

NEC250.167 (A) requires that ungrounded DC systems must have a ground-fault detection system. In order to avoid a double fault condition on ungrounded DC systems, use a ground-fault detection system to detect the first fault and clear it with no delay.

*.

Fault A or C

No consequences.

Faults A and D

or

Faults C and E

Isc max

Either polarity may be involved at voltage V.

Grounded Middle Point

Fault B

Isc maximum

Both polarities (positive and negative) are involved in the fault.

Fault B

Each polarity may be involved at voltage V/2.

Fault A or C

Isc < Isc maximum at V/2

The negative or positive polarity is involved.

Grounded Negative

Fault A

Isc maximum

Positive polarity is involved in the fault.

Fault A

All poles taking part in breaking must be placed in series on the positive polarity. If the negative polarity is grounded, an additional pole must be provided to be used for isolation of the negative pole but not for breaking.

Fault B

Isc maximum

Both polarities (positive and negative) are involved in the fault.

PowerPact B DC Wiring Diagrams

 

Grounded Negative*

Grounded Middle Point

Ungrounded Source

Type

 

125 Vdc

250 Vdc

≤ 250 Vdc

≤ 250 Vdc

1P

   

2P

3P

4P

Grounded B-Phase Systems (Corner-Grounded Delta)

Three-Phase 240 Vac Corner-Grounded Delta System.

2P Frame

 

BD

BG

BJ

Ampere Rating (A)

15–125

Voltage Rating (Vac)

240

UL Interrupting Rating (kA)

18

35

65

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.