Safety Information
Hazard Categories and Special Symbols
Read these instructions carefully and look at the equipment to become familiar with the device before trying to install, operate, service, or maintain it. The following special messages may appear throughout this bulletin or on the equipment to warn of hazards or to call attention to information that clarifies or simplifies a procedure.
Please Note
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
A qualified person is one who has skills and knowledge related to the construction, installation, and operation of electrical equipment and has received safety training to recognize and avoid the hazards involved.
FCC Notice
This equipment has been tested and found to comply with the limits for a Class A digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference when the equipment is operated in a commercial environment. This equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instruction manual, may cause harmful interference to radio communications. Operation of this equipment in a residential area is likely to cause harmful interference in which case the user will be required to correct the interference at his own expense. This Class A digital apparatus complies with Canadian ICES-003.
Related Documents
|
Title of Documentation |
Reference Number |
|---|---|
|
PowerPact B-Frame 3P/4P Circuit Breakers - Instruction Sheet |
EAV91182 |
|
PowerPact B-Frame 2P Circuit Breakers - Instruction Sheet |
EAV91186 |
|
PowerPact B-Frame 1P Circuit Breakers - Instruction Sheet |
EAV91187 |
|
PowerPact B-Frame 3P I-Line Circuit Breakers - Instruction Sheet |
EAV91189 |
|
PowerPact B-Frame 2P I-Line Circuit Breakers - Instruction Sheet |
EAV91190 |
|
PowerPact B-Frame 1P I-Line Circuit Breakers - Instruction Sheet |
EAV91191 |
|
MN/MX Voltage Releases - Instruction Sheet |
EAV91202 |
|
OF/SD Indication Contacts - Instruction Sheet |
EAV91204 |
|
Connection Accessories - Instruction Sheet |
NHA56713 |
|
Insulation Accessories - Instruction Sheet |
EAV91215 |
|
Locking Accessories - Instruction Sheet |
NHA56710 |
|
Terminal Spreaders - Instruction Sheet |
NHA65088 |
|
Torque Limiting Breakaway Unit - Instruction Sheet |
NHA85013 |
|
Interphase Barriers - Instruction Sheet |
NHA98087 |
|
Open Door Shaft Operator - Instruction Sheet |
EAV78496 |
|
Direct Rotary Handle - Instruction Sheet |
EAV91208 |
|
Extended Rotary Handle - Instruction Sheet |
EAV91209 |
|
Side Rotary Handle - Instruction Sheet |
EAV91211 |
|
PowerPact B-Frame Door-Mounted Operating Mechanism - Instruction Sheet |
NVE47392 |
|
PowerPact B-Frame Cable Operating Mechanism - Instruction Sheet |
NVE52880 |
|
PowerPact B-Frame Dual-Cable Operating Mechanism - Instruction Sheet |
NVE52881 |
|
PowerPact B-Frame Variable Depth Operating Mechanism - Instruction Sheet |
NVE52882 |
You can download these technical publications and other technical information from our website at
https://www.schneider-electric.us/en/download/