Technical Characteristics of USB Maintenance Interface
Environmental Characteristics
Characteristic |
Value |
|
---|---|---|
Conforming to standards |
|
|
Certification |
||
Ambient temperature |
Storage |
-40 °C to +85 °C (-40 °F to +185 °F) |
Operation |
-10 °C to +55 °C (-14 °F to +131 °F) |
|
Relative humidity |
Conforming to IEC/EN 60068-2-78 |
4 days, 40 °C (104 °F), 93% RH, energized |
Protective treatment |
Conforming to IEC/EN 60068-2-30 |
6 cycles of 24 hours, 25/55 °C (77/131°F), 95% RH, energized |
Pollution |
3 |
|
Corrosive atmosphere |
Conforming to IEC 60068-2-60 |
4 gases (H2S, SO2, NO2, Cl2) |
Level of pollution |
Access to hazardous parts and water penetration |
Splashing outside the protective cover: IP4• |
Conforming to IEC/EN 60947-1 and IEC/EN 60529 |
Connectors: IP3• |
|
Conforming to IEC 62262/EN 50102 |
External mechanical impacts: IK05 |
|
Flame resistance |
Conforming to IEC/EN 60947-1 and IEC/EN 60695-2-11 |
|
Conforming to UL94 |
V0 |
Mechanical Characteristics
Characteristic |
Value |
|
---|---|---|
Shock resistance |
Conforming to NF EN 22248 (free fall, in packaging) |
H = 90 cm (35.4 in) |
Conforming to IEC 60068-2-27 |
15 g (0.53 oz)/11 ms 1/2 sinusoidal |
|
Resistance to sinusoidal vibration |
Conforming to IEC/EN 60068-2-6 |
1 g (0.035 oz)/5-150 Hz |
Electrical Characteristics
Characteristics |
Value |
|
---|---|---|
Power supply |
24 Vdc -20%/+10% (19.2–26.4 Vdc) |
|
Consumption |
Typical |
60 mA/24 Vdc at 20 °C (68 °F) |
Maximum with Bluetooth |
100 mA/19.2 Vdc at 60 °C (140 °F) |
|
Resistance to electromagnetic discharges |
Conforming to IEC/EN 61000-4-2 |
|
Immunity to radiated electromagnetic interference |
Conforming to IEC/EN 61000-4-3 |
10 V/m |
Immunity to electrical fast transients/burst |
Conforming to IEC/EN 61000-4-4 |
|
Immunity to conducted RF fields |
Conforming to IEC/EN 61000-4-6 |
10 V |
Immunity to surges |
Conforming to IEC/EN 61000-4-5 |
|
Physical Characteristics
Characteristic |
Value |
---|---|
Dimensions (W x D x H) |
Without power supply terminal block: 112 x 164 x 42 mm (4.4 x 6.5 x 1.6 in) |
Mounting |
|
Weight |
408 g (14.4 oz) |
@TechPub writer (29/03/2018): for release after 04/2018: mail CEP 20/03/2018: "The reorganization of the ULP system user guide will be done on the next release of the guide, brainstorming with CCC, TechPub and R&D teams… will be organized by ABL for Smartpanels 1.6."