Connecting MasterPact NT/NW and ComPacT NS Circuit Breakers to the ULP System
Introduction
Use the circuit breaker BCM ULP cord to connect MasterPact NT/NW and ComPacT NS circuit breakers to the ULP system. The circuit breaker must have a BCM ULP circuit breaker communication module.
BCM ULP Circuit Breaker Communication Module
Supplied with the circuit breaker, the BCM ULP circuit breaker communication module is installed behind the MicroLogic trip unit and is wired to the microswitches:
-
For manually-operated devices:
-
OF, SDE and/or SD contacts
-
-
For electrically-operated devices:
-
OF, SDE, PF, CH contacts
-
Connection kit to the MX1 and XF communicating voltage releases
-
The BCM ULP circuit breaker communication module is independent of the trip unit. It communicates two-way with:
-
the ULP system via the circuit breaker BCM ULP cord
-
the MicroLogic trip unit via an infra-red link
The part number depends on the circuit breaker type. For details, refer to a selector program of Schneider Electric products.
|
Illustration |
Part number |
Documentation |
|---|---|---|
|
@UpdatedD04
47405 |
Instruction sheet: EAV3608000 |
Circuit Breaker BCM ULP Cord
The circuit breaker BCM ULP cord is used to connect a MasterPact NT/NW or ComPacT NS circuit breaker equipped with the BCM ULP module and/or a MicroLogic trip unit to a ULP module.
It is available in three lengths and terminates with a RJ45 plug connector for direct connection to a ULP module.
|
Illustration |
Length |
Part number |
Documentation |
|---|---|---|---|
|
L = 0.35 m (1.15 ft) |
LV434195 |
Instruction sheet: S1A73172 |
|
|
L = 1.3 m (4.26 ft) |
LV434196 |
||
|
L = 3 m (9.84 ft) |
LV434197 |
||
|
L = 5 m (16.4 ft) |
LV434198 |