DOCA0093EN-05

Technical Characteristics of USB Maintenance Interface

Environmental Characteristics

@TechPub writer (29/03/2018): for release after 04/2018: mail CEP 20/03/2018: "The reorganization of the ULP system user guide will be done on the next release of the guide, brainstorming with CCC, TechPub and R&D teams… will be organized by ABL for Smartpanels 1.6."

Characteristic

Value

Conforming to standards

  • IEC/EN 60947-1

  • IACS E10

Certification

and C-Tick marking

Ambient temperature

Storage

-40 °C to +85 °C (-40 °F to +185 °F)

Operation

-10 °C to +55 °C (-14 °F to +131 °F)

Relative humidity

Conforming to IEC/EN 60068-2-78

4 days, 40 °C (104 °F), 93% RH, energized

Protective treatment

Conforming to IEC/EN 60068-2-30

6 cycles of 24 hours, 25/55 °C (77/131°F), 95% RH, energized

Pollution

3

Corrosive atmosphere

Conforming to IEC 60068-2-60

4 gases (H2S, SO2, NO2, Cl2)

Level of pollution

Access to hazardous parts and water penetration

Splashing outside the protective cover: IP4•

Conforming to IEC/EN 60947-1 and IEC/EN 60529

Connectors: IP3•

Conforming to IEC 62262/EN 50102

External mechanical impacts: IK05

Flame resistance

Conforming to IEC/EN 60947-1 and IEC/EN 60695-2-11

  • 650 °C (1202 °F) 30 s/30 s on de-energized insulating parts

  • 960 °C (1760 °F) 30 s/30 s on de-energized insulating parts

Conforming to UL94

V0

Mechanical Characteristics

Characteristic

Value

Shock resistance

Conforming to NF EN 22248 (free fall, in packaging)

H = 90 cm (35.4 in)

Conforming to IEC 60068-2-27

15 g (0.53 oz)/11 ms 1/2 sinusoidal

Resistance to sinusoidal vibration

Conforming to IEC/EN 60068-2-6

1 g (0.035 oz)/5-150 Hz

Electrical Characteristics

Characteristics

Value

Power supply

24 Vdc -20%/+10% (19.2–26.4 Vdc)

Consumption

Typical

60 mA/24 Vdc at 20 °C (68 °F)

Maximum with Bluetooth

100 mA/19.2 Vdc at 60 °C (140 °F)

Resistance to electromagnetic discharges

Conforming to IEC/EN 61000-4-2

  • 4 kV (direct)

  • 8 kV (air)

Immunity to radiated electromagnetic interference

Conforming to IEC/EN 61000-4-3

10 V/m

Immunity to electrical fast transients/burst

Conforming to IEC/EN 61000-4-4

  • 2 kV (power)

  • 8 kV (signal)

Immunity to conducted RF fields

Conforming to IEC/EN 61000-4-6

10 V

Immunity to surges

Conforming to IEC/EN 61000-4-5

  • Input and Output DC power ports:

    • Differential mode: 0.5 kV

    • Common mode: 0.5 kV

  • Signal ports: Common mode: 1 kV

Physical Characteristics

Characteristic

Value

Dimensions (W x D x H)

Without power supply terminal block:

112 x 164 x 42 mm (4.4 x 6.5 x 1.6 in)

Mounting

  • DIN rail

  • Magnetic

Weight

408 g (14.4 oz)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.