Technical data
|
Electrical Parameters |
|
|
Operating Voltage |
100 - 230 V AC |
|
Output current |
5 A/Channel for resistive load, 2 A/Channel for inductive load |
|
Frequency |
50/60 Hz |
|
Standby Power |
< 1.5 W (When the device is in Station Mode and when connected to a Wi-Fi® network) |
|
Maximum withstand voltage |
< 300 V AC (L-N) continuous |
|
Protections |
|
|
Overvoltage Protection |
> 300 V AC (Soft cut-off) |
|
Under voltage protection |
< 90 V AC (Soft cut-off) |
|
Over current protection |
5.25 A |
|
Thermal Protection |
110° C |
|
Communications |
|
|
Wireless Frequency |
Wi-Fi® (2.4 GHz) |
|
Environmental |
|
|
Ingress Protection |
IP20 |
|
Temperature |
Operating: 0° C to 50° C Storage: -20° C to 70° C |
|
Relative Humidity |
< 95% |
|
Mechanical |
|
|
Dimensions (L x W x H) |
55.3 x 48.5 x 17.6 mm |
|
Colour |
White |
|
Wire cross section |
1.5 mm² |