Elbows
Trench Duct Vertical Elbow Adapter
The adapter elbow is a wall duct coupling device. The elbow is field mounted onto the trench duct, replacing 3.5 in. (89 mm) of a trench duct cover plate. Adapters are available for various combinations of connections.
| Adapter
Type in. (mm) |
Catalog Number | Weight | |
|---|---|---|---|
| lb. | kg | ||
| 6.00 (152) Trench Duct to 6.00 (152) Wall Duct | 1.0 | 0.5 | |
| 12.00 (305) Trench Duct to 10.00 (254) Wall Duct | 1.1 | 0.5 | |
| 12.00 (305) Trench Duct to 18.00 (457) Wall Duct | 1.2 | 0.5 | |
| 18.00 (4575) Trench Duct to 18.00 (457) Wall Duct | 1.3 | 0.6 | |
Sweep Floor Trench Vertical Elbow
The sweep elbow is a complete device with a sweep feature. It is used only where required to accommodate cables with large bending radii. The removable sweep cover extends out 3.5 in. (89 mm) from the floor and wall surfaces.
| Elbow
Type in. (mm) |
Catalog Number | Weight | |
|---|---|---|---|
| lb. | kg | ||
| 12.00 (305) Trench Duct to 10.00 (254) Wall Duct | 7.0 | 3.2 | |
Edgewise Elbow (or Cabinet Flange)
Reverse Edgewise Elbow
| Elbow
Type in. (mm) |
Catalog Number | Weight | |
|---|---|---|---|
| lb. | kg | ||
| 6.00 (152) Duct with Flush Covers | 4.8 | 2.2 | |
| 10.00 (254) Duct with Flush Covers | 7.4 | 3.4 | |
| 18.00 (457) Duct with Flush Covers | 11.0 | 5.0 | |
| 6.00 (152) Duct with Surface Covers | 4.9 | 2.2 | |
| 10.00 (254) Duct with Surface Covers | 7.5 | 3.4 | |
| 18.00 (457) Duct with Surface Covers | 11.0 | 5.0 | |