5250CT9201

Straight Section (Flush or Surface-Mounted)

Dimensions Catalog Number Weight
Width in. (mm) Length lb. kg
6.00 (152) with Flush Covers 18.00 in. (457 mm)

RWT06S18

14.7 6.7
10.00 (254) with Flush Covers

RWT10S18

16.4 7.4
18.00 (457) with Flush Covers

RWT18S18

23.3 10.6
6.00 (152) with Surface Covers

RWT06S18S

14.6 6.6
10.00 (254) with Surface Covers

RWT10S18S

16.3 7.4
18.00 (457) with Surface Covers

RWT18S18S

23.2 10.5
6.00 (152) with Flush Covers 5 ft. (1.5 m)

RWT06S60

33.4 15.1
10.00 (254) with Flush Covers

RWT10S60

39.2 17.8
18.00 (457) with Flush Covers

RWT18S60

62.2 28.2
6.00 (152) with Surface Covers

RWT06S60S

30.6 13.9
10.00 (254) with Surface Covers

RWT10S60S

38.4 17.4
18.00 (457) with Surface Covers

RWT18S60S

59.4 26.9
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?