Accessories
Accessories for Safety
A comprehensive accessory offer is available for ComPact NSX DC circuit breakers. Accessories can be installed on site to improve safety and ease of operation.
|
Sealed boot for the toggle handle, providing IP43 protection on the front |
Short or long terminal shields, providing IP40 protection |
Flexible interphase barriers improving isolation between power connections |
For more details on the range of accessories, refer to LVPED208006EN ComPact NSX, ComPact INS/INV, MasterPact NW DC - DC PV Catalog.
Accessories for Safety According to Circuit Breakers
-
For switch-disconnectors ≥ 500 Vdc, compulsory accessories for safety are:
-
terminal shields
-
interphase barriers
-
-
For circuit breakers ≥ 500 Vdc, compulsory accessories for safety are terminal shields
-
For circuit breakers or switch-disconnectors < 500 Vdc, optional accessories for safety are:
-
terminal shields
-
interphase barriers
-
Terminal Shields with Precut Grids
Terminal shields with precut grids simplify the onsite connection of circuit breakers regardless of the number of conductors to be connected. The procedure for installing precut grids is described in the instruction sheets.
Short Terminal Shields
The procedure for installing short terminal shields is described in the instruction sheets.