Environmental Conditions
Ambient Temperature
Extreme Atmospheric Conditions
ComPact NSX DC circuit breakers are designed to operate in industrial atmospheres as defined in standard IEC 60947-2 for the highest level of pollution (level 3).

They are tested for extreme storage conditions according to the following standards:
|
Standard |
Title |
|---|---|
|
IEC 60068-2-2 |
Dry heat, severity level +85 °C (+185 °F) |
|
IEC 60068-2-1 |
Dry cold, severity level –55 °C (–67 °F) |
|
IEC 60068-2-30 |
Damp heat, cyclic
|
|
IEC 60068-2-52 |
Salt-mist test |
To obtain the best use from the circuit breakers, install them in properly ventilated switchboards where excessive dust is not a problem.
Vibration
Conformity tests are carried out in accordance with standard IEC 60068-2-6 at the levels of severity required by the merchant shipping regulatory bodies (IACS, Veritas, Lloyd namely):
-
2 Hz to 13.2 Hz with an amplitude of +/- 1 mm (+/- 0.04 in)
-
13.2 Hz to 100 Hz at a constant acceleration of 0.7 g
Electromagnetic Disturbances
They comply with the requirements of the electromagnetic compatibility (EMC) standard IEC 60947-2 Appendixes F and J - Overcurrent protection tests.
Check for compliance with EMC standards by testing for immunity to:
-
Overvoltages produced by the operation of electromagnetic circuit breaker
-
Overvoltages produced by atmospheric disturbance that pass through the electrical network (for example, lightning)
-
The use of apparatus emitting radio waves (such as radio transmitters, walkie-talkies, or radar)
-
Electrostatic discharges produced by the operators themselves
Conformity with EMC standards as described above helps to ensure that:
-
The circuit breaker operates correctly in a disturbed environment
-
without nuisance tripping
-
in accordance with the trip time.
-
-
There is no disturbance to any type of industrial or commercial environment.
Altitude
ComPact NSX DC circuit breakers are designed to operate within specification at altitudes of up to 2,000 m (6,600 ft).

Operation above 2,000 m (6,600 ft) modifies the characteristics of the surrounding air (dielectric strength, cooling capacity) and requires derating.
Altitude derating table for ComPact NSX DC circuit breakers:
|
Altitude (m/ft) |
< 2,000 m (6,600 ft) |
3,000 m (9,800 ft) |
4,000 m (13,000 ft) |
5,000 m (16,500 ft) |
|
|---|---|---|---|---|---|
|
Impulse withstand voltage Uimp (kV) |
8 |
7.1 |
6.4 |
5.6 |
|
|
Rated insulation voltage Ui (V) |
750 |
710 |
635 |
560 |
|
|
Maximum rated operational DC voltage (V) |
ComPact NSX DC ≤ 250 V |
250 |
220 |
200 |
175 |
|
ComPact NSX DC 250–500 V |
500 |
440 |
400 |
350 |
|
|
ComPact NSX DC 500–750 V |
750 |
660 |
600 |
525 |
|
|
Rated current (A) |
In |
0.96 x In |
0.93 x In |
0.90 x In |
|
Altitude derating table for ComPact NSX DC PV circuit breakers:
|
Altitude (m/ft) |
< 2,000 m (6,600 ft) |
3,000 m (9,800 ft) |
4,000 m (13,000 ft) |
5,000 m (16,500 ft) |
|
|---|---|---|---|---|---|
|
Impulse withstand voltage Uimp (kV) |
8 |
7.1 |
6.4 |
5.6 |
|
|
Rated insulation voltage Ui (V) |
1,000 |
900 |
800 |
700 |
|
|
Maximum rated operational DC voltage (V) |
1,000 |
900 |
800 |
700 |
|
|
Rated current (A) |
In |
0.96 x In |
0.93 x In |
0.90 x In |
|