990-91580E-023

Varmeavledning i BTU/time

50 kW Normal drift ECO-modus Batteridrift
Spenning (V) 380 400 415 380 400 415 380 400 415
25 % last

1963

1916

1963

694

694

606

1501

1685

1547

50 % last

3647

3462

3554

862

949

775

3094

3278

3186

75 % last

5889

5610

5610

1162

1162

1032

5193

5193

5332

100 % last

8791

8414

8226

1376

1376

1203

8226

8039

8039

100 kW Normal drift ECO-modus Batteridrift
Spenning (V) 380 400 415 380 400 415 380 400 415
25 % last

3647

3647

3647

1036

862

862

3278

3370

3370

50 % last

7109

6924

6924

1549

1376

1203

6555

6371

6555

75 % last

11499

11220

10941

2064

1804

1804

10941

10386

10941

100 % last

17204

16453

16828

2752

2060

2060

16828

16078

16453

150 kW Normal drift ECO-modus Batteridrift
Spenning (V) 380 400 415 380 400 415 380 400 415
25 % last

5471

5332

5471

1293

1293

1293

4778

4916

5054

50 % last

10386

10109

10386

1804

2064

1804

9557

9557

9833

75 % last

17248

16411

16829

2706

2706

2706

15994

15578

15578

100 % last

26371

24679

24679

4128

3608

3608

24679

23557

24117

200 kW Normal drift ECO-modus Batteridrift
Spenning (V) 380 400 415 380 400 415 380 400 415
25 % last

7109

7109

7294

1723

1723

1723

6739

6555

6924

50 % last

138479

13478

13847

2752

2405

2752

12742

12742

12742

75 % last

229979

21882

22439

3608

3608

3608

21326

20771

21326

100 % last

35162

33656

32905

5504

4811

4811

32905

31409

32156

250 kW Normal drift ECO-modus Batteridrift
Spenning (V) 380 400 415 380 400 415 380 400 415
25 % last

8886

8655

8886

2154

1937

2154

8194

8424

8655

50 % last

17309

16848

17309

3440

3007

3007

15928

15928

15928

75 % last

29446

27352

28049

5160

4510

4510

26657

25964

25964

100 % last

44897

41132

43010

6879

6013

6879

40195

39261

39261

Tilbakemelding
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.