990-91079J-001

Recommended Settings for 208 V UPSs with Internal Batteries and Modular Battery Cabinets

10 kVA UPS

Number of battery strings* Settings with 7 Ah Batteries (E3SBT4) @ 0.1C Settings with 9 Ah Batteries (E3SBTH4) @ 0.1C
Batt number per string Batt cap (AH) Batt charge % Batt number per string Batt cap (AH) Batt charge %
1 20 7 2 20 9 3
2 20 14 4 20 18 5
3 20 21 6 20 27 8
4 20 28 8 20 36 10
5 20 35 10 20 45 13
6 20 42 12 20 54 15
7 20 49 14 20 63 18
8 20 56 16 20 72 20
9 20 63 18 20 81 20
10 20 70 20 20 90 20
11 20 77 20 20 99 20
12 20 84 20 20 108 20
13 20 91 20 20 117 20
14 20 98 20 20 126 20
15 20 105 20 20 135 20

15 kVA UPS

Number of battery strings* Settings with 7 Ah Batteries (E3SBT4) @ 0.1C Settings with 9 Ah Batteries (E3SBTH4) @ 0.1C
Batt number per string Batt cap (AH) Batt charge % Batt number per string Batt cap (AH) Batt charge %
1 20 7 2 20 9 2
2 20 14 3 20 18 4
3 20 21 4 20 27 5
4 20 28 6 20 36 7
5 20 35 7 20 45 9
6 20 42 8 20 54 10
7 20 49 10 20 63 12
8 20 56 11 20 72 14
9 20 63 12 20 81 16
10 20 70 13 20 90 17
11 20 77 15 20 99 19
12 20 84 16 20 108 20
13 20 91 17 20 117 20
14 20 98 19 20 126 20
15 20 105 20 20 135 20
16 20 112 20 20 144 20
17 20 119 20 20 153 20
18 20 126 20 20 162 20
19 20 133 20 20 171 20
20 20 140 20 20 180 20
21 20 147 20 20 189 20
22 20 154 20 20 198 20
23 20 161 20 20 207 20
24 20 168 20 20 216 20
25 20 175 20 20 225 20
26 20 182 20 20 234 20
27 20 189 20 20 243 20
28 20 196 20 20 252 20

20 kVA UPS

Number of battery strings* Settings with 7 Ah Batteries (E3SBT4) @ 0.1C Settings with 9 Ah Batteries (E3SBTH4) @ 0.1C
Batt number per string Batt cap (AH) Batt charge % Batt number per string Batt cap (AH) Batt charge %
1 20 7 1 20 9 2
2 20 14 2 20 18 3
3 20 21 3 20 27 4
4 20 28 4 20 36 5
5 20 35 5 20 45 7
6 20 42 6 20 54 8
7 20 49 7 20 63 9
8 20 56 8 20 72 11
9 20 63 9 20 81 12
10 20 70 10 20 90 13
11 20 77 11 20 99 14
12 20 84 12 20 108 16
13 20 91 13 20 117 17
14 20 98 14 20 126 18
15 20 105 15 20 135 19
16 20 112 16 20 144 20
17 20 119 17 20 153 20
18 20 126 18 20 162 20
19 20 133 19 20 171 20
20 20 140 20 20 180 20
21 20 147 20 20 189 20
22 20 154 20 20 198 20
23 20 161 20 20 207 20
24 20 168 20 20 216 20
25 20 175 20 20 225 20
26 20 182 20 20 234 20
27 20 189 20 20 243 20
28 20 196 20 20 252 20
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.