990-91079J-001

Settings

Setting

Default Value

Available Settings

LCD contrast

60

0 to 100

Date and Time

05/07/2013 08:55:55

Year > 2000

Language

English

Chinese simplified, English, Italian, German, Russian, Spanish, Portuguese Brazilian, and French

Input voltage

400 V

200 V/208 V/220 V or 380 V/400 V/415 V

Bypass voltage

400 V for 3:3 UPSs
230 V for 3:1 UPSs

200 V/208 V/220 V or 380 V/400 V/415 V for 3:3 UPSs
220 V/230 V/240 V for 3:1 UPSs

Input frequency

50 Hz

60 Hz

Output voltage

400 V for 3:3 UPSs
230 V for 3:1 UPSs

200 V/208 V/220 V or 380 V/400 V/415 V for 3:3 UPSs
220 V/230 V/240 V for 3:1 UPSs

Output frequency

50 Hz

60 Hz

Output phase

3 for 3:3 UPSs
1 for 3:1 UPSs

3/1

Auto  boost 

disable

enable

Auto maint

disable

enable

System mode

single

parallel/ECO/parallel ECO/self aging

United number

1

1 to 4

System ID

0

0 to 3

Adjusted output voltage

400 V for 3:3 UPSs
230 V for 3:1 UPSs

Output voltage ±10 V

Frequency slew rate

2 Hz/s

0.1 to 5.0 Hz/s

Frequency synchronization window

3 Hz

0.5 to 5.0 Hz

Monochrome LCD time (min)

10

1/3/5/10/20/30

Bypass voltage upper limit (%)

15

10/20/25

Bypass voltage lower limit (%)

-20

 -10/-15/-30/-40

Bypass frequency limited (Hz)

±5

±1/±3/±5

System restart mode after end of discharge

Normal

bypass only/ no output

Fan maintenance period

34560 hours (48 months)

0 to 60000 hours

DC capacitor maintenance period

34560 hours (48 months)

0 to 60000 hours

warranty period

9 months

1 to 36 months

AC capacitor maintenance period

120 months

60 to 120 months

APS maintenance period

84 months

36 to 120 months

Dust filter maintenance period

3 months

0/3/4/5/12 months

Battery maintenance period

4 years

2 to 10 years

Battery number

32 for UPSs for external batteries
40 for UPSs with internal batteries

20/32/34/36/38/40

Battery AH

1

1 to 30000

Float charge voltage/cell (V)

2.25

2.10 to 2.35

Boost charge voltage/cell (V)

2.25

2.20 to 2.45

End of discharge voltage/cell, at 3 C current (V)

1.6

1.50 to 1.85

End of discharge voltage/cell, at 0.05 C current (V)

1.75

1.55 to 1.90

Charge current percent limit (%)

10

1 to 20

Battery temperature compensation

0

0 to 5 mV/℃

Boost charge time limit

12 hours

1 to 48 hours

Auto boost period

2160 hours (3 months)

720 to 30000 hours,  available when auto boost is enabled

Auto maintenance discharge period

6480 hours (9 months)

720 to 30000 hours,  available when auto maintenance is enabled

Critical battery temperature

45 ℃

25 ℃ to 70 ℃

Critical ambient temperature

40 ℃

25 ℃ to 70 ℃

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.