990-91406E-001

Recommended Upstream Protection and Cable Sizes for 3:1 UPS

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 95 mm2.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection to be provided by others.

Cable sizes in this manual are based on table B.52.12 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method F

  • For AC cables: Maximum length 50 m with a line voltage drop <3%

  • For DC cables: Maximum length 15 m with a line voltage drop <1%

PE cable size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

Recommended Upstream Protection for 3:1 UPS

UPS rating 10 kVA 20 kVA 30 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
NSX100F TM63D 3P3D (C10F3TM063) NSX100F TM50D 2P2D (C10F2TM050) NSX100F TM63D  3P3D (C10F3TM063) NSX100F TM100D 2P2D (C10F2TM100) NSX100F TM100D  3P3D (C10F3TM100) NSX160F TM160D 2P2D (C16F2TM160)
In setting 63 50 63 100 100 160
Ir setting 44 50 50 100 80 160
Im setting 500 (fixed) 500 (fixed) 500 (fixed) 800 (fixed) 800 (fixed) 1250 (fixed)
UPS rating 40 kVA 50 kVA 60 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
NSX250F TM200D 3P3D (C25F3TM200) NSX250F TM200D 3P3D (C25F3TM200) NSX250F TM200D 3P3D (C25F3TM200) NSX400F Mic2.3 400A 3P3D (C40F32D400) NSX250F TM200D 3P3D (C25F3TM200) NSX400F Mic2.3 400A 3P3D (C40F32D400)
In setting 200 200 200 Io=230 200 Io=280
Ir setting 140 200 140 Ir=1 160 Ir=1
Im setting 8 to 10xIn 5 to 10xIn 8 to 10xIn Isd=10 8 to 10xIn Isd=10
UPS rating 80 kVA 100 kVA 120 kVA
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
NSX250F TM250D 3P3D (C25F3TM250)  NSX400F Mic2.3 400A 3P3D 
(C40F32D400)
NSX400F Mic2.3 400A 3P3D (C40F32D400)  NSX630F Mic2.3 630A 3P3D 
(C63F32D630)
NSX400F Mic2.3 400A 3P3D 
(C40F32D400)
 NSX630F Mic2.3 630A 3P3D 
(C63F32D630)
In setting 250 Io=400 Io=320 Io=500 Io=360 Io=570
Ir setting 200 Ir=0.95 Ir=0.9 Ir=0.95 Ir=0.95 Ir=0.98
Im setting 10xIn Isd=10 Isd=10 Isd=10 Isd=10 Isd=10

Input, Bypass, and Output Cable Sizes for 3:1 UPS

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 50 kVA 60 kVA 80 kVA 100 kVA 120 kVA
Input (mm2) 16 16 16 25 25 35 50 70 2x50
Input PE (mm2) 16 16 16 16 16 16 16 35 50
Bypass/output (mm2) 16 25 35 50 70 95 2x70 2x95 2x95
Bypass PE/output PE (mm2) 16 16 16 25 35 50 70 95 95

Battery Cable Sizes for 3:1 UPS

3:1 220 VDC UPS

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 50 kVA 60 kVA 80 kVA 100 kVA 120 kVA
DC+/DC- (mm2) 16 25 35 50 70 95 2x70 2x95 2x95
DC PE (mm2) 16 16 16 25 35 50 70 95 95

3:1 384 VDC UPS

UPS rating 10 kVA 20 kVA 30 kVA 40 kVA 60 kVA 80 kVA
DC+/DC- (mm2) 16 16 25 35 50 70
DC PE (mm2) 16 16 16 16 25 35
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.