990-5912E-001

Specifications

NOTE: Maximum short circuit rating: 10 kA RMS symmetrical.
NOTE: GVSBPSU80K120H can support a load of up to 120 kW/kVA as long as the neutral current (250 A) is not exceeded:
  • at 380 V, the maximum neutral current capability is reached with a 95 kVA non-linear load.

  • at 400 V, the maximum neutral current capability is reached with a 100 kVA non-linear load.

Recommended Upstream Protection

Refer to the UPS installation manual for recommended upstream protection.

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 16 mm2 for GVSBPSU10K20H, 70 mm2 for GVSBPSU20K60H, and 150 mm2 for GVSBPSU80K120H.
Failure to follow these instructions will result in death or serious injury.
NOTE: Aluminum cables are not supported in a 80-100 kW simplified 1+1 parallel system.

Refer to the UPS installation manual for recommended cable sizes.

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm*
GVSBPSU10K20H 20 260 530 590
GVSBPSU20K60H 40 440 730 810
GVSBPSU80K120H 55 490 840 1220

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPSU10K20H 12 450 400 150
GVSBPSU20K60H 25 600 550 220
GVSBPSU80K120H 40 800 600 280

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation 0-3000 m  
Protection class IP20
Color RAL 9003, gloss level 85%

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2

One Line Diagrams

NOTE: In Schneider Electric literature, 'disconnect device' is used as a generic term covering circuit breakers or switches as their position may vary depending on configuration. Details about the individual configuration are found in the electrical diagram and/or by reading the symbol on the front of each disconnect device.

Galaxy VS One Line Diagrams

UIB Unit input disconnect device
SSIB Static switch input disconnect device
MBB Maintenance bypass disconnect device
IMB Internal maintenance disconnect device
UOB Unit output disconnect device
SIB System isolation disconnect device
NOTE: The internal maintenance disconnect device IMB* in the Galaxy VS UPS cannot be used in a system with an maintenance bypass panel and the internal maintenance disconnect device IMB* must be padlocked in the open position.

Galaxy VS – Single System – Single Mains

Galaxy VS – Single System – Dual Mains

Galaxy VS – Simplified 1+1 Parallel System – Single Mains

Galaxy VS – Simplified 1+1 Parallel System – Dual Mains

Easy UPS 3S, Easy UPS 3S Pro, and Easy UPS 3M One Line Diagrams

UIB Unit input disconnect device
SSIB Static switch input disconnect device
MBB Maintenance bypass disconnect device
UOB Unit output disconnect device
NOTE: The internal MBB in the Easy UPS 3S/3S Pro/3M cannot be used in a system with a parallel maintenance bypass panel and the internal MBB must be padlocked in the open position. Only use the Ext. MBB in the parallel maintenance bypass panel for maintenance bypass operation.

Easy UPS 3S, Easy UPS 3S Pro, and Easy UPS 3M – Single Mains

Easy UPS 3S, Easy UPS 3S Pro, and Easy UPS 3M – Dual Mains

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.