適合規格
安全性 | IEC 62040-1:2008-06, 1st edition Uninterruptible Power Systems (UPS) - Part 1:General
and safety requirements for UPS(初版: 無停電電源装置(UPS)第1部: UPSの一般および安全要求事項) IEC 62040-1:2013-01, 1st edition amendment 1(初版の改定1) UL 1778 5th edition |
EMC/EMI/RFI | IEC 62040-2:2005-10, 2nd edition Uninterruptible Power Systems (UPS) - Part 2:Electromagnetic
compatibility (EMC) requirements(第2版: 無停電電源装置(UPS)第2部: 電磁両立性(EMC)要求事項)C2 FCC Part 15 Subpart B, Class A(FCC規定パート15サブパートB、クラスA) IEEE C62.41-1991 Location Category B2, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits(IEEE C62.41-1991 ロケーションカテゴリーB2、IEEE推奨基準の低電圧AC電力回路のサージ電圧) |
輸送 | IEC 60721-4-2 Level 2M1 |
耐震 | ICC-ES AC 156 (2015):OHSPD事前承認済み:z/h = 1の場合Sds = 1.33 g、z/h = 0の場合Sds = 1.63 g (Ip = 1.5) |
性能
性能基準: IEC 62040-3:2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3:Method of specifying the performance and test requirements(第2版: 無停電電源装置(UPS)第3部: 性能規定方法および試験要求事項)。
IEC 62040-3の5.3.4項に準拠した出力性能分類VFI-SS-111