990-91261G-001

UPS Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)

10-20 kW 400 V UPS with one battery string

320 (705)

1485 (58.46)

521 (20.51)

847 (33.35)

30-50 kW 400 V UPS with two battery strings

460 (1014)

1485 (58.46)

521 (20.51)

847 (33.35)

20 kW 480 V UPS with one battery string

320 (705)

1485 (58.46)

521 (20.51)

847 (33.35)

30-50 kW 480 V UPS with two battery strings

460 (1014)

1485 (58.46)

521 (20.51)

847 (33.35)

10 kW 208 V UPS with one battery string

320 (705)

1485 (58.46)

521 (20.51)

847 (33.35)

15-25 kW 208 V UPS with two battery strings

460 (1014)

1485 (58.46)

521 (20.51)

847 (33.35)

NOTE: One battery module weighs approximately 32 kg (70.5 lbs). One battery string consists of four battery modules.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.