990-91261G-001

Specifications for 400 V Systems

Input Specifications 400 V

UPS rating

10 kW 15 kW 20 kW 30 kW 40 kW 50 kW

Voltage (V)

380/400/415

380/400/415 380/400/415 380/400/415 380/400/415 380/400/415

Connections

4-wire (L1, L2, L3, N, PE) WYE (single mains)
3-wire (L1, L2, L3, PE) WYE (dual mains)* *

Input voltage range (V)

380 V: 331-437
400 V: 340-460
415 V: 353-477

Frequency range (Hz)

40-70

Nominal input current (A)

16/15/14

24/22/22

32/30/29

47/45/43

63/60/58

79/75/72

Maximum input current (A)

20/19/19

29/28/27

39/37/36

58/55/53

77/73/70

96/92/88

Input current limitation (A)

21/20/19

30/29/28

39/37/36

60/57/55

79/75/73

93/93/91

Input power factor

0.99 for load greater than 50%
0.95 for load greater than 25%

Total harmonic distortion (THDI)

<3% at full linear load (symmetrical)

Minimum short circuit rating Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.

Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

Bypass Specifications 400 V

UPS rating

10 kW 15 kW 20 kW 30 kW 40 kW 50 kW

Voltage (V)

380/400/415

380/400/415

380/400/415

380/400/415

380/400/415

380/400/415

Connections

4-wire (L1, L2, L3, N, PE) WYE

Bypass voltage range (V)

380 V: 342-418
400 V: 360-440
415 V: 374-457

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A)

16/16/16

24/23/23

33/29/28

48/45/43

63/59/57

78/74/71

Nominal neutral current (A)

26/25/24

39/37/36

53/50/48

79/75/72

105/100/96

132/125/120

Minimum short circuit rating Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.

Maximum short circuit rating

*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 200 A, prearcing 5.25 kA2s

Output Specifications 400 V

UPS rating 10 kW 15 kW 20 kW 30 kW 40 kW 50 kW
Voltage (V)

380/400/415

380/400/415

380/400/415

380/400/415

380/400/415

380/400/415

Connections

4-wire (L1, L2, L3, N, PE)

Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
110% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor

1

Nominal output current (A)

15/14/14

23/22/21

30/29/28

46/43/42

61/58/56

76/72/70

Minimum short circuit rating* Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details.
Maximum short circuit rating* 65 kA RMS

Inverter output short circuit capabilities

Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).

Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU)

<1% for linear load
≤20 kW: <3% for non-linear load
>20 kW: <5% for non-linear load

Output performance classification (according to IEC 62040-3:2021)

VFI-SS-11

Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

Battery Specifications 400 V

DANGER
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent protective device must be located in close proximity to the energy storage device.
Failure to follow these instructions will result in death or serious injury.

All values are based on 40 battery blocks.

UPS rating 10 kW 15 kW 20 kW 30 kW 40 kW 50 kW

Charging power in % of output power at 0-40% load

80%

Charging power in % of output power at 100% load

20%

Maximum charging power (at 0-40% load) (kW)

8

12

16

24

32

40

Maximum charging power (at 100% load) (kW)

2

3

4

6

8

10

Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

545

Maximum boost voltage (VDC)

571

Temperature compensation (per cell)

-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C

End of discharge voltage (full load) (VDC)

384

Battery current at full load and nominal battery voltage (A)

23

34

47

66

88

109

Battery current at full load and minimum battery voltage (A)

27

41

54

81

109

136

Ripple current

< 5% C20 (5 minute runtime)

Battery test

Manual/automatic (selectable)

Maximum short circuit rating

10 kA

Surge Protection Device (SPD)

DANGER
Hazard of electric shock, explosion, or arc flash
This UPS is OVCII (Over Voltage Category Class II) compliant. This UPS must only be installed in an OVCII compliant environment.
  • If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII.
  • The SPD must include a status indicator to show the user if the SPD is operational or is no longer functioning according to design. The status indicator may be visual and/or audible and/or may have remote signalling and/or output contact capability in accordance with IEC 62040-1.
Failure to follow these instructions will result in death or serious injury.

Surge Protection Device Requirements

Select a surge protection device that complies with the following requirements:

Class Type 2
Rated voltage (Ur) 230/400 V, 277/480 V
Voltage protection level (Up) < 2.5 kV
Short circuit rating (Isccr)* According to installation prospective short circuit level
Earthing system* TN-S, TT, IT, TN-C
Poles 3P/4P depending on earthing configuration
Standards IEC 61643-11 / UL 1449
Monitoring Yes

Recommended Cable Sizes 400 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 50 mm2.
Failure to follow these instructions will result in death or serious injury.

The maximum number of cable connections per busbar: 2 on input/output/bypass busbars; 2 on DC+/DC- busbars; 4 on N busbar; 5 on PE busbar.

NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE cable size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: The DC cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for DC cable sizes and DC PE cable sizes and ensure that the DC cable sizes match the battery disconnect device rating.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

Copper

UPS rating 10 kW 15 kW 20 kW 30 kW 40 kW 50 kW
Input phases (mm2)

6

6

10

16

25

35

Input PE (mm2)

6

6

10

16

16

16

Bypass/output phases (mm2)

6

6

10

16

25

25

Bypass PE/output PE (mm2)

6

6

10

16

16

16

Neutral (mm2)

6

10

16

25

35

50

DC+/DC-* (mm2)

6

10

16

25

35

50

DC PE (mm2)

6

10

16

16

16

25

Recommended Upstream Protection for 400 V

DANGER
Hazard of electric shock, explosion, or arc flash
For parallel systems, instantaneous override (Ii) values must not be set higher than 800 A. Place the label 885-92557 adjacent to the upstream circuit breaker to inform about the hazard.
Failure to follow these instructions will result in death or serious injury.
NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
NOTICE
Risk of unintentional device operation
If a residual current-operated protective device (RCD-B) is used upstream as ground fault protection, then the RCD-B shall be sized to not trip on the leakage current of this product, which can be up to 62 mA.
Failure to follow these instructions can result in equipment damage.

Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals

DANGER
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings) must be sized to ensure a disconnecting time within 0.2 seconds in case of a short circuit between the input/bypass phase and the UPS enclosure.
Failure to follow these instructions will result in death or serious injury.
Compliance is assured with the recommended circuit breaker (and its settings) from the table below.

Recommended Upstream Protection for 400 V IEC

IkPh-PEis the minimum prospective phase-to-earth short circuit current required at the input/bypass terminals of the UPS. The IkPh-PE in the table is based on the recommended protective device.

UPS rating

10 kW 15 kW 20 kW
 

Input

Bypass

Input

Bypass

Input

Bypass

IkPh-PE (kA) 0.55 0.6 0.8 0.6 0.6 0.5

Breaker type
Breaker type

NSX100H TM25D (C10H3TM025)

NSX100H TM16D (C10H3TM016)

NSX100H TM32D (C10H3TM032)

NSX100H TM25D (C10H3TM025)

NSX100H TM40D (C10H3TM040)

NSX100H TM32D (C10H3TM032)

In (A)

25

16

32

25

40

32

Ir (A)

20

16

32

23

40

32

Im (A)

300 (fixed)

190 (fixed)

400 (fixed)

300 (fixed)

500 (fixed)

400 (fixed)

UPS rating

30 kW 40 kW 50 kW
 

Input

Bypass

Input

Bypass

Input

Bypass

IkPh-PE (kA) 0.6 0.5 0.7 0.6 0.8 0.7

Breaker type
Breaker type

NSX100H TM63D (C10H3TM063)

NSX100H TM50D (C10H3TM050)

NSX100H TM80D (C10H3TM080)

NSX100H TM63D (C10H3TM063)

NSX100H TM100D (C10H3TM100)

NSX100H TM80D (C10H3TM080)

In (A)

63

50

80

63

100

80

Ir (A)

63

50

80

63

100

80

Im (A)

500 (fixed)

500 (fixed)

640 (fixed)

500 (fixed)

800 (fixed)

640 (fixed)

Recommended Bolt and Lug Sizes for IEC

Cable size mm2 Bolt size Cable lug type
6 M6 x 20 mm

TLK6-6

10 M6 x 20 mm

TLK10-6

16 M6 x 20 mm

TLK16-6

25 M6 x 20 mm

TLK25-6

35 M6 x 20 mm

TLK35-6

50 M6 x 20 mm

TLK50-6

Leakage Current

380/400/415 V UPS system 4-wire installation at 100% load

UPS rating Leakage current
20-50 kW 62 mA
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.