990-914302A-001

Compliance

  UPS Battery Cabinet

Safety

IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements

UL 1778 5th edition

IEC 62619:2017 Secondary cells and batteries containing alkaline or other non-acid electrolytes - Safety requirements for secondary lithium cells and batteries, for use in industrial applications

IEC 62477-1:2012+A11:2014 Safety requirements for power electronic converter systems and equipment Part 1: General

UL 1973:2022 Batteries for Use in Stationary, Vehicle Auxiliary and Light Electric Rail Applications

UL 9540A:2019 Test Method for Evaluating Thermal Runaway Fire Propagation in Battery Energy Storage Systems

EMC/EMI/RFI

IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2

FCC 15B, class A

IEC 62040-2:2016 Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2

FCC Part 15, Radio Frequency Devices, class A

Performance

IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements

-

Environmental

IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting

IEC 60068-2-1:2007 Environmental testing – Part 2-1: Tests – Test A: Cold

IEC 60068-2-2:2007 Environmental testing – Part 2-2: Tests – Test B: Dry heat

IEC 60068-2-78:2012 Environmental testing – Part 2-78: Tests – Test Cab: Damp heat, steady state

Markings

CE, C-Tick

UL1778 Listing and CSA C22.2 NO.107.3

CE, C-Tick

ANSI/CAN/UL 1973 Listing

Transportation

ISTA 2B

IEC 60721-4-2 Level 2M2

IEC60068-2-27:2008 Environmental testing – Part 2-27: Tests – Test Ea and guidance: Shock

IEC60068-2-31:2008 Environmental testing – Part 2-31: Tests – Test Ec: Rough handling shocks, primarily for equipment-type specimens

IEC60068-2-64:2008 Environmental testing – Part 2-64: Tests – Test Fh: Vibration, broadband random and guidance

Seismic

OSHPD, IBC2012 and CBC2013 to SDS = 1.83 g

OSHPD, CBC 2019, SDS=2.0g (z/h = 1); 2.5g (z/h = 0)

Overvoltage category III II
Earthing system TN, TT, IT
Protective class I
Pollution degree 2
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?