990-914302A-001

Specifications for ESS Energy Storage System at 480 V (VAC, 3-phase, 50/60Hz)

Arc flash related calculation of the battery system is estimated with the Direct-Current Incident Energy Calculations referenced in Informative Annex D of NFPA 70E Standard for Electrical Safety in the Workplace. The ESS system is assumed to estimate the worst-case scenario of 17 LIBSESMG17UL battery cabinets in parallel. Estimated arc flash: < 0.97 cal/cm2.

ESS Model Max. input current (A) Max. output current (A) Max. energy output (kWh) Max. power input (kVA) Max. power output(kVA)

Ambient temperature range (°C)

Max. short-circuit current (kA)

GVX500K1500GS-3LIBSESMG17UL

757

601

103.8

755

500

23±5

100

GVX500K1500GS-4LIBSESMG17UL

757

601

138.4

755

500

23±5

100

GVX500K1500GS-5LIBSESMG17UL

757

601

173

755

500

23±5

100

GVX500K1500GS-6LIBSESMG17UL

757

601

207.6

755

500

23±5

100

GVX500K1500GS-7LIBSESMG17UL

757

601

242.2

755

500

23±5

100

GVX500K1500GS-8LIBSESMG17UL

757

601

276.8

755

500

23±5

100

GVX500K1500GS-9LIBSESMG17UL

757

601

311.4

755

500

23±5

100

GVX500K1500GS-10LIBSESMG17UL

757

601

346

755

500

23±5

100

GVX500K1500GS-11LIBSESMG17UL

757

601

380.6

755

500

23±5

100

GVX500K1500GS-12LIBSESMG17UL

757

601

415.2

755

500

23±5

100

GVX500K1500GS-13LIBSESMG17UL

757

601

449.8

755

500

23±5

100

GVX500K1500GS-14LIBSESMG17UL

757

601

484.4

755

500

23±5

100

GVX500K1500GS-15LIBSESMG17UL

757

601

519

755

500

23±5

100

GVX500K1500GS-16LIBSESMG17UL

757

601

553.6

755

500

23±5

100

GVX500K1500GS-17LIBSESMG17UL

757

601

588.2

755

500

23±5

100

GVX500K1500GS-JC4-3LIBSESMG17UL

757

601

103.8

755

500

23±5

100

GVX500K1500GS-JC4-4LIBSESMG17UL

757

601

138.4

755

500

23±5

100

GVX500K1500GS-JC4-5LIBSESMG17UL

757

601

173

755

500

23±5

100

GVX500K1500GS-JC4-6LIBSESMG17UL

757

601

207.6

755

500

23±5

100

GVX500K1500GS-JC4-7LIBSESMG17UL

757

601

242.2

755

500

23±5

100

GVX500K1500GS-JC4-8LIBSESMG17UL

757

601

276.8

755

500

23±5

100

GVX500K1500GS-JC4-9LIBSESMG17UL

757

601

311.4

755

500

23±5

100

GVX500K1500GS-JC4-10LIBSESMG17UL

757

601

346

755

500

23±5

100

GVX500K1500GS-JC4-11LIBSESMG17UL

757

601

380.6

755

500

23±5

100

GVX500K1500GS-JC4-12LIBSESMG17UL

757

601

415.2

755

500

23±5

100

GVX500K1500GS-JC4-13LIBSESMG17UL

757

601

449.8

755

500

23±5

100

GVX500K1500GS-JC4-14LIBSESMG17UL

757

601

484.4

755

500

23±5

100

GVX500K1500GS-JC4-15LIBSESMG17UL

757

601

519

755

500

23±5

100

GVX500K1500GS-JC4-16LIBSESMG17UL

757

601

553.6

755

500

23±5

100

GVX500K1500GS-JC4-17LIBSESMG17UL

757

601

588.2

755

500

23±5

100

GVX750K1500GS-4LIBSESMG17UL

1136

902

138.4

1133

736

23±5

100

GVX750K1500GS-5LIBSESMG17UL

1136

902

173

1133

750

23±5

100

GVX750K1500GS-6LIBSESMG17UL

1136

902

207.6

1133

750

23±5

100

GVX750K1500GS-7LIBSESMG17UL

1136

902

242.2

1133

750

23±5

100

GVX750K1500GS-8LIBSESMG17UL

1136

902

276.8

1133

750

23±5

100

GVX750K1500GS-9LIBSESMG17UL

1136

902

311.4

1133

750

23±5

100

GVX750K1500GS-10LIBSESMG17UL

1136

902

346

1133

750

23±5

100

GVX750K1500GS-11LIBSESMG17UL

1136

902

380.6

1133

750

23±5

100

GVX750K1500GS-12LIBSESMG17UL

1136

902

415.2

1133

750

23±5

100

GVX750K1500GS-13LIBSESMG17UL

1136

902

449.8

1133

750

23±5

100

GVX750K1500GS-14LIBSESMG17UL

1136

902

484.4

1133

750

23±5

100

GVX750K1500GS-15LIBSESMG17UL

1136

902

519

1133

750

23±5

100

GVX750K1500GS-16LIBSESMG17UL

1136

902

553.6

1133

750

23±5

100

GVX750K1500GS-17LIBSESMG17UL

1136

902

588.2

1133

750

23±5

100

GVX750K1500GS-JC4-4LIBSESMG17UL

1136

902

138.4

1133

736

23±5

100

GVX750K1500GS-JC4-5LIBSESMG17UL

1136

902

173

1133

750

23±5

100

GVX750K1500GS-JC4-6LIBSESMG17UL

1136

902

207.6

1133

750

23±5

100

GVX750K1500GS-JC4-7LIBSESMG17UL

1136

902

242.2

1133

750

23±5

100

GVX750K1500GS-JC4-8LIBSESMG17UL

1136

902

276.8

1133

750

23±5

100

GVX750K1500GS-JC4-9LIBSESMG17UL

1136

902

311.4

1133

750

23±5

100

GVX750K1500GS-JC4-10LIBSESMG17UL

1136

902

346

1133

750

23±5

100

GVX750K1500GS-JC4-11LIBSESMG17UL

1136

902

380.6

1133

750

23±5

100

GVX750K1500GS-JC4-12LIBSESMG17UL

1136

902

415.2

1133

750

23±5

100

GVX750K1500GS-JC4-13LIBSESMG17UL

1136

902

449.8

1133

750

23±5

100

GVX750K1500GS-JC4-14LIBSESMG17UL

1136

902

484.4

1133

750

23±5

100

GVX750K1500GS-JC4-15LIBSESMG17UL

1136

902

519

1133

750

23±5

100

GVX750K1500GS-JC4-16LIBSESMG17UL

1136

902

553.6

1133

750

23±5

100

GVX750K1500GS-JC4-17LIBSESMG17UL

1136

902

588.2

1133

750

23±5

100

GVX1000K1500GS-5LIBSESMG17UL

1514

1203

173

1510

920

23±5

100

GVX1000K1500GS-6LIBSESMG17UL

1514

1203

207.6

1510

1000

23±5

100

GVX1000K1500GS-7LIBSESMG17UL

1514

1203

242.2

1510

1000

23±5

100

GVX1000K1500GS-8LIBSESMG17UL

1514

1203

276.8

1510

1000

23±5

100

GVX1000K1500GS-9LIBSESMG17UL

1514

1203

311.4

1510

1000

23±5

100

GVX1000K1500GS-10LIBSESMG17UL

1514

1203

346

1510

1000

23±5

100

GVX1000K1500GS-11LIBSESMG17UL

1514

1203

380.6

1510

1000

23±5

100

GVX1000K1500GS-12LIBSESMG17UL

1514

1203

415.2

1510

1000

23±5

100

GVX1000K1500GS-13LIBSESMG17UL

1514

1203

449.8

1510

1000

23±5

100

GVX1000K1500GS-14LIBSESMG17UL

1514

1203

484.4

1510

1000

23±5

100

GVX1000K1500GS-15LIBSESMG17UL

1514

1203

519

1510

1000

23±5

100

GVX1000K1500GS-16LIBSESMG17UL

1514

1203

553.6

1510

1000

23±5

100

GVX1000K1500GS-17LIBSESMG17UL

1514

1203

588.2

1510

1000

23±5

100

GVX1000K1500GS-JC4-5LIBSESMG17UL

1514

1203

173

1510

920

23±5

100

GVX1000K1500GS-JC4-6LIBSESMG17UL

1514

1203

207.6

1510

1000

23±5

100

GVX1000K1500GS-JC4-7LIBSESMG17UL

1514

1203

242.2

1510

1000

23±5

100

GVX1000K1500GS-JC4-8LIBSESMG17UL

1514

1203

276.8

1510

1000

23±5

100

GVX1000K1500GS-JC4-9LIBSESMG17UL

1514

1203

311.4

1510

1000

23±5

100

GVX1000K1500GS-JC4-10LIBSESMG17UL

1514

1203

346

1510

1000

23±5

100

GVX1000K1500GS-JC4-11LIBSESMG17UL

1514

1203

380.6

1510

1000

23±5

100

GVX1000K1500GS-JC4-12LIBSESMG17UL

1514

1203

415.2

1510

1000

23±5

100

GVX1000K1500GS-JC4-13LIBSESMG17UL

1514

1203

449.8

1510

1000

23±5

100

GVX1000K1500GS-JC4-14LIBSESMG17UL

1514

1203

484.4

1510

1000

23±5

100

GVX1000K1500GS-JC4-15LIBSESMG17UL

1514

1203

519

1510

1000

23±5

100

GVX1000K1500GS-JC4-16LIBSESMG17UL

1514

1203

553.6

1510

1000

23±5

100

GVX1000K1500GS-JC4-17LIBSESMG17UL

1514

1203

588.2

1510

1000

23±5

100

GVX1250K1500GS-6LIBSESMG17UL

1893

1504

207.6

1888

1104

23±5

100

GVX1250K1500GS-7LIBSESMG17UL

1893

1504

242.2

1888

1250

23±5

100

GVX1250K1500GS-8LIBSESMG17UL

1893

1504

276.8

1888

1250

23±5

100

GVX1250K1500GS-9LIBSESMG17UL

1893

1504

311.4

1888

1250

23±5

100

GVX1250K1500GS-10LIBSESMG17UL

1893

1504

346

1888

1250

23±5

100

GVX1250K1500GS-11LIBSESMG17UL

1893

1504

380.6

1888

1250

23±5

100

GVX1250K1500GS-12LIBSESMG17UL

1893

1504

415.2

1888

1250

23±5

100

GVX1250K1500GS-13LIBSESMG17UL

1893

1504

449.8

1888

1250

23±5

100

GVX1250K1500GS-14LIBSESMG17UL

1893

1504

484.4

1888

1250

23±5

100

GVX1250K1500GS-15LIBSESMG17UL

1893

1504

519

1888

1250

23±5

100

GVX1250K1500GS-16LIBSESMG17UL

1893

1504

553.6

1888

1250

23±5

100

GVX1250K1500GS-17LIBSESMG17UL

1893

1504

588.2

1888

1250

23±5

100

GVX1250K1500GS-JC4-6LIBSESMG17UL

1893

1504

207.6

1888

1250

23±5

100

GVX1250K1500GS-JC4-7LIBSESMG17UL

1893

1504

242.2

1888

1250

23±5

100

GVX1250K1500GS-JC4-8LIBSESMG17UL

1893

1504

276.8

1888

1250

23±5

100

GVX1250K1500GS-JC4-9LIBSESMG17UL

1893

1504

311.4

1888

1250

23±5

100

GVX1250K1500GS-JC4-10LIBSESMG17UL

1893

1504

346

1888

1250

23±5

100

GVX1250K1500GS-JC4-11LIBSESMG17UL

1893

1504

380.6

1888

1250

23±5

100

GVX1250K1500GS-JC4-12LIBSESMG17UL

1893

1504

415.2

1888

1250

23±5

100

GVX1250K1500GS-JC4-13LIBSESMG17UL

1893

1504

449.8

1888

1250

23±5

100

GVX1250K1500GS-JC4-14LIBSESMG17UL

1893

1504

484.4

1888

1250

23±5

100

GVX1250K1500GS-JC4-15LIBSESMG17UL

1893

1504

519

1888

1250

23±5

100

GVX1250K1500GS-JC4-16LIBSESMG17UL

1893

1504

553.6

1888

1250

23±5

100

GVX1250K1500GS-JC4-17LIBSESMG17UL

1893

1504

588.2

1888

1250

23±5

100

GVX1500K1500GS-8LIBSESMG17UL

2271

1804

276.8

2265

1472

23±5

100

GVX1500K1500GS-9LIBSESMG17UL

2271

1804

311.4

2265

1500

23±5

100

GVX1500K1500GS-10LIBSESMG17UL

2271

1804

346

2265

1500

23±5

100

GVX1500K1500GS-11LIBSESMG17UL

2271

1804

380.6

2265

1500

23±5

100

GVX1500K1500GS-12LIBSESMG17UL

2271

1804

415.2

2265

1500

23±5

100

GVX1500K1500GS-13LIBSESMG17UL

2271

1804

449.8

2265

1500

23±5

100

GVX1500K1500GS-14LIBSESMG17UL

2271

1804

484.4

2265

1500

23±5

100

GVX1500K1500GS-15LIBSESMG17UL

2271

1804

519

2265

1500

23±5

100

GVX1500K1500GS-16LIBSESMG17UL

2271

1804

553.6

2265

1500

23±5

100

GVX1500K1500GS-17LIBSESMG17UL

2271

1804

588.2

2265

1500

23±5

100

GVX1500K1500GS-JC4-8LIBSESMG17UL

2271

1804

276.8

2265

1472

23±5

100

GVX1500K1500GS-JC4-9LIBSESMG17UL

2271

1804

311.4

2265

1500

23±5

100

GVX1500K1500GS-JC4-10LIBSESMG17UL

2271

1804

346

2265

1500

23±5

100

GVX1500K1500GS-JC4-11LIBSESMG17UL

2271

1804

380.6

2265

1500

23±5

100

GVX1500K1500GS-JC4-12LIBSESMG17UL

2271

1804

415.2

2265

1500

23±5

100

GVX1500K1500GS-JC4-13LIBSESMG17UL

2271

1804

449.8

2265

1500

23±5

100

GVX1500K1500GS-JC4-14LIBSESMG17UL

2271

1804

484.4

2265

1500

23±5

100

GVX1500K1500GS-JC4-15LIBSESMG17UL

2271

1804

519

2265

1500

23±5

100

GVX1500K1500GS-JC4-16LIBSESMG17UL

2271

1804

553.6

2265

1500

23±5

100

GVX1500K1500GS-JC4-17LIBSESMG17UL

2271

1804

588.2

2265

1500

23±5

100

GVX1750K1500GS-8LIBSESMG17UL

2271

1804

276.8

2265

1472

23±5

100

GVX1750K1500GS-9LIBSESMG17UL

2271

1804

311.4

2265

1500

23±5

100

GVX1750K1500GS-10LIBSESMG17UL

2271

1804

346

2265

1500

23±5

100

GVX1750K1500GS-11LIBSESMG17UL

2271

1804

380.6

2265

1500

23±5

100

GVX1750K1500GS-12LIBSESMG17UL

2271

1804

415.2

2265

1500

23±5

100

GVX1750K1500GS-13LIBSESMG17UL

2271

1804

449.8

2265

1500

23±5

100

GVX1750K1500GS-14LIBSESMG17UL

2271

1804

484.4

2265

1500

23±5

100

GVX1750K1500GS-15LIBSESMG17UL

2271

1804

519

2265

1500

23±5

100

GVX1750K1500GS-16LIBSESMG17UL

2271

1804

553.6

2265

1500

23±5

100

GVX1750K1500GS-17LIBSESMG17UL

2271

1804

588.2

2265

1500

23±5

100

GVX1750K1500GS-JC4-8LIBSESMG17UL

2271

1804

276.8

2265

1472

23±5

100

GVX1750K1500GS-JC4-9LIBSESMG17UL

2271

1804

311.4

2265

1500

23±5

100

GVX1750K1500GS-JC4-10LIBSESMG17UL

2271

1804

346

2265

1500

23±5

100

GVX1750K1500GS-JC4-11LIBSESMG17UL

2271

1804

380.6

2265

1500

23±5

100

GVX1750K1500GS-JC4-12LIBSESMG17UL

2271

1804

415.2

2265

1500

23±5

100

GVX1750K1500GS-JC4-13LIBSESMG17UL

2271

1804

449.8

2265

1500

23±5

100

GVX1750K1500GS-JC4-14LIBSESMG17UL

2271

1804

484.4

2265

1500

23±5

100

GVX1750K1500GS-JC4-15LIBSESMG17UL

2271

1804

519

2265

1500

23±5

100

GVX1750K1500GS-JC4-16LIBSESMG17UL

2271

1804

553.6

2265

1500

23±5

100

GVX1750K1500GS-JC4-17LIBSESMG17UL

2271

1804

588.2

2265

1500

23±5

100

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?