990-914302A-001

Recommended Bolt and Lug Sizes

Recommended Bolt and Lug Sizes for Copper Cables for UPS

Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
1/0 AWG M12 x 35 mm LCCF1/0–12–X CT930 CD-920–2/0 Black P45
2/0 AWG M12 x 35 mm LCCF2/0–12–X CT930 CD-920–3/0 Orange P50
3/0 AWG M12 x 35 mm LCCF3/0–12–X CT930 CD-920–4/0 Purple P54
250 kcmil M12 x 35 mm LCCF250–12–X CT-940CH/CT-2940 CD-920–300 White P66
300 kcmil M12 x 35 mm LCCF300–12–6 CT-940CH/CT-2940 CD-920–350 Red P71
400 kcmil M12 x 35 mm LCCF400–12–6 CT-940CH/CT-2940 CD-920–500 Brown P87
500 kcmil M12 x 35 mm LCCF500–12–6 CT-940CH/CT-2940 CD-920–500A Pink P99
600 kcmil M12 x 40 mm LCCF600–12–6 CT-940CH/CT-2940 CD-920–750 Black P106

Recommended Bolt and Lug Sizes for Aluminum Cables for UPS

Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
2/0 AWG M12 x 40 mm LAB2/0-12-5 CT930 Olive P54
3/0 AWG M12 x 40 mm LAB3/0-12-5 CT930 Ruby P60
250 kcmil M12 x 40 mm LAB250-12-5 CT930 Red P71
300 kcmil M12 x 40 mm LAB300-12-2 CT930 Blue P76
400 kcmil M12 x 40 mm LAB400-12-2 CT930 Green P94
500 kcmil M12 x 40 mm LAB500-12-2 CT930 Pink P99
600 kcmil M12 x 40 mm LAB600-12-2 CT930 Black P106

Recommended Bolt and Lug Sizes for Copper Cables for Battery Cabinets

One Hole Cable Lug

Cable size Bolt size Cable lug type Crimp tool Die
250 kcmil x 2 M10x30 LCB250-12-X CT-930 CD-920-250 Yellow P62
350 kcmil M10x30 LCB350-12-X CT-930 CD-920-350 Red P71

Two Hole Cable Lug

Cable size Bolt size Cable lug type Crimp tool Die
250 kcmil x 2 M10x30 LCC250-12-X CT-930 CD-920-250 Yellow P62
350 kcmil M10x30 LCC350-12-X CT-930 CD-920-350 Red P71
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?