990-914302A-001

Environment

  Operating Storage
Temperature UPS (I/O cabinet and power cabinets):

0 °C to 40 °C (32 °F to 104 °F)
0 °C to 50 °C (32 °F to 122 °F) when derated to 75% power*

Lithium-ion battery cabinet: Recommended operating temperature is 18 °C to 28 °C (64 °F to 82 °F)

UPS (I/O cabinet and power cabinets): -25 °C to 55 °C (-13 °F to 131 °F)

Lithium-ion battery cabinet: 0 °C to 40 °C (32 °F to 104 °F)

Battery modules: Recommended storage for battery modules is 20 °C (68 °F) or cooler (non-freezing)

Relative humidity

UPS (I/O cabinet and power cabinets): 5-95% non-condensing

Lithium-ion battery cabinet: 0-95% non-condensing

UPS (I/O cabinet and power cabinets):10-80% non-condensing

Lithium-ion battery cabinet: 0-90% non-condensing

Lithium-ion battery modules: Recommended storage for battery modules is 40-80% non-condensing

Elevation

UPS (I/O cabinet and power cabinets): 1000 m (3300 ft): 1.000
1500 m (5000 ft): 0.975
2000 m (6600 ft): 0.950
2500 m (8300 ft): 0.925
3000 m (10000 ft): 0.900

Lithium-ion battery cabinet: 0-3000 m (0-10000 feet)

UPS (I/O cabinet and power cabinets): 0-15000 m (0-50000 ft)

Lithium-ion battery cabinet: ?

Audible noise one meter (three feet) from unit UPS (I/O cabinet and power cabinets): 62 dB at 70% load
69.5 dB at 100% load for 400 V systems
68 dB at 100% load for 480 V systems
Protection class IP20
Color RAL 9003, gloss level 85%
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?