990-914302A-001

ESS Energy Storage System Weights and Dimensions

UPS Weights and Dimensions

Commercial reference   Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)

GVX500K1500GS

Total
– Power cabinets
– I/O cabinet

1956 (4312)
2 x 540 (2 x 1190)
876 (1931)

1970 (77.6)

3200 (126.0)
2 x 600 (2 x 23.6)
2000 (78.7)

900 (35.4)

GVX750K1500GS

Total
– Power cabinets
– I/O cabinet

2496 (5503)
3 x 540 (3 x 1190)
876 (1931)

1970 (77.6)

3800 (149.6)
3 x 600 (3 x 23.6)
2000 (78.7)

900 (35.4)

GVX1000K1500GS

Total
– Power cabinets
– I/O cabinet

3036 (6693)
4 x 540 (4 x 1190)
876 (1931)

1970 (77.6)

4400 (173.2)
4 x 600 (4 x 23.6)
2000 (78.7)

900 (35.4)

GVX1250K1500GS

Total
– Power cabinets
– I/O cabinet

3576 (7884)
5 x 540 (5 x 1190)
876 (1931)

1970 (77.6)

5000 (196.9)
5 x 600 (5 x 23.6)
2000 (78.7)

900 (35.4)

GVX1500K1500GS

Total
– Power cabinets
– I/O cabinet

4116 (9074)
6 x 540 (6 x 1190)
876 (1931)

1970 (77.6)

5600 (220.5)
6 x 600 (6 x 23.6)
2000 (78.7)

900 (35.4)

GVX1750K1500GS

Total
– Power cabinets
– I/O cabinet

4656 (10265)
7 x 540 (7 x 1190)
876 (1931)

1970 (77.6)

6200 (244.1)
7 x 600 (7 x 23.6)
2000 (78.7)

900 (35.4)

Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
LIBSESMG17UL 490 (1080) 1970 (77.56) 650 (25.59) 587 (23.11)

Junction Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
JC4 136 (300) 1970 (77.56) 622 (24.49) 587 (23.11)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?