Specifications of Each Interface
|
Serial interface COM1 |
|
|
Asynchronous transmission |
RS-232C |
|
Data length |
7 or 8 bits |
|
Stop bit |
1 or 2 bits |
|
Parity |
None, odd, or even |
|
Connector |
D-Sub 9 pin (plug) |
|
Serial interface COM2 |
|
|
Asynchronous transmission |
RS-422/485 |
|
Data length |
7 or 8 bits |
|
Stop bit |
1 or 2 bits |
|
Parity |
None, odd, or even |
|
Data transmission speed |
2,400...115,200 bps, 187,500 bps (MPI) |
|
Connector |
D-Sub 9 pin (plug) |
|
USB (Type A) interface |
|
|
Connector |
USB 2.0 (Type A) x 1 |
|
Power supply voltage |
5 Vdc ±5% |
|
Maximum current supplied |
500 mA |
|
Maximum transmission distance |
5 m (16.4 ft) |
|
USB (micro-B) interface |
|
|
Connector |
USB 2.0 (micro-B) x 1 |
|
Maximum transmission distance |
5 m (16.4 ft) |
|
Ethernet interface |
|
|
Standard |
IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX |
|
Connector |
Modular jack (RJ-45) x 2 |