Structural Specifications
|
HMIFT6450 |
HMIFT6550 |
|
|---|---|---|
|
Grounding |
Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard. |
|
|
Cooling method |
Natural air circulation |
|
|
Structure*1 |
IP66K, IP66F (on the front panel when properly installed in an enclosure) |
|
|
External dimensions (W x H x D) |
212 x 157 x 45 mm |
277 x 207 x 47 mm |
|
Panel cut dimensions (W x H) |
190 x 135 mm (7.48 x 5.31 in)*2 Panel thickness area: |
255 x 185 mm (10.04 x 7.28 in)*2 Panel thickness area: |
|
Weight |
1 kg (2.2 lb) or less |
1.7 kg (3.75 lb) or less |
|
HMIFT6650 |
HMIFT6750 |
|
|---|---|---|
|
Grounding |
Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard. |
|
|
Cooling method |
Natural air circulation |
|
|
Structure*1 |
IP66K, IP66F (on the front panel when properly installed in an enclosure) |
|
|
External dimensions (W x H x D) |
317 x 239 x 50 mm |
416 x 272 x 50 mm |
|
Panel cut dimensions (W x H) |
295 x 217 mm (11.61 x 8.54 in)*2 Panel thickness area: |
394 x 250 mm (15.51 x 9.84 in)*2 Panel thickness area: |
|
Weight |
2.2 kg (4.85 lb) or less |
3.3 kg (7.28 lb) or less |
*1 The front face of this product, installed in a solid panel, has been tested using conditions equivalent to the standards shown in the specification. Even though this product's level of resistance is equivalent to these standards, oils that should have no effect on this product can possibly harm this product. This can occur in areas where either vaporized oils are present, or where low viscosity cutting oils are allowed to adhere to this product for long periods of time. If this product's front face protection sheet or cover glass peels off, these conditions can lead to the ingress of oil into this product and separate protection measures are suggested. Also, if non-approved oils are present, they may cause deformation or corrosion of the front panel's cover. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product's operating environment.
If the installation gasket is used for a long period of time, or if this product and its gasket are removed from the panel, the original level of protection cannot be kept. To maintain the original protection level, be sure to replace the installation gasket regularly.
*2 For dimensional tolerance, everything +1/-0 mm (+0.04/-0 in) and R in angle are below R3 (R0.12 in).
*3 Even if the installation wall thickness is within the recommended range for the Panel Cut Dimensions, depending on the wall's material, size, and installation location of this product and other devices, the installation wall could warp. To prevent warping, the installation surface may need to be strengthened.
| NOTICE |
|---|
|
EQUIPMENT DAMAGE
Failure to follow these instructions can result in equipment damage.
|
| NOTICE |
|---|
|
STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS
Failure to follow these instructions can result in equipment damage.
|
| NOTICE |
|---|
|
GASKET AGING
Failure to follow these instructions can result in equipment damage.
|