Environmental Specifications
Use and store this product in areas that conform to the specified conditions.
|
Physical environment |
|
|
Ambient air temperature |
0...50 °C (32...122 °F) |
|
Storage temperature |
-20...60 °C (-4...140 °F) |
|
Ambient air and storage humidity |
5%...90% RH (Non condensing, wet bulb temperature 39 °C [102.2 °F] or less) |
|
Dust |
0.1 mg/m3 (10-7 oz/ft3) or less (non-conductive levels) |
|
Pollution degree |
For use in Pollution Degree 2 environment |
|
Corrosive gases |
Free of corrosive gases |
|
Atmospheric pressure (operating altitude) |
800...1,114 hPa (2,000 m [6,561 ft] or lower) |
|
Mechanical environment |
|
|
Vibration resistance |
IEC/EN 61131-2 compliant |
|
Shock resistance |
IEC/EN 61131-2 compliant |
|
Electrical environment |
|
|
Electrical fast transient/burst immunity |
IEC 61000-4-4 |
|
Electrostatic discharge immunity |
Contact discharge method: 6 kV |
CAUTION |
|---|
|
INOPERATIVE EQUIPMENT
Failure to follow these instructions can result in injury or equipment damage.
|
Chemical Resistance
The front of this unit
complies with the following food safety standards as a food contact
material.
Overlay
-
China GB 4806.6, China GB 4806.7
-
FDA 21 CFR 177.1630
-
EU No.10/2011
-
China GB 4806.9
-
FDA 21 CFR 177.2600
CAUTION