Serial Interface
Precautions for Connecting Serial Interface
The serial interface is not isolated.
The SG (signal ground) and FG (frame ground) terminals are separated inside this product.
DANGER |
|---|
|
ELECTRIC SHOCK AND FIRE
When using the SG terminal to connect an external
device to this product:
Failure to follow these instructions will result in death or serious injury.
|
CAUTION |
|---|
|
LOSS
OF COMMUNICATION
Failure to follow these instructions can result in injury or equipment damage.
|
COM1 (RS-232C)
D-Sub 9 pin plug connector
|
Pin No. |
RS-232C |
||
|---|---|---|---|
|
Signal name |
Direction |
Meaning |
|
|
1 |
CD |
Input |
Carrier detect |
|
2 |
RD (RXD) |
Input |
Receive data |
|
3 |
SD (TXD) |
Output |
Send data |
|
4 |
ER (DTR) |
Output |
Data terminal ready |
|
5 |
SG |
– |
Signal ground |
|
6 |
DR (DSR) |
Input |
Data set ready |
|
7 |
RS (RTS) |
Output |
Request to send |
|
8 |
CS (CTS) |
Input |
Send possible |
|
9 |
VCC |
Output |
+5 Vdc ±5% Output 0.25 A*1 |
|
Shell |
FG |
– |
Frame ground |
*1 When using RS-232C pin #9, enable VCC with the software.
Recommended jack screw is #4-40 (UNC).
COM2 (RS-422/485)
D-Sub 9 pin plug connector
|
Pin No. |
RS-422/485 |
||
|---|---|---|---|
|
Signal name |
Direction |
Meaning |
|
|
1 |
RDA |
Input |
Receive data A (+) |
|
2 |
RDB |
Input |
Receive data B (-) |
|
3 |
SDA |
Output |
Send data A (+) |
|
4 |
ERA |
Output |
Data terminal ready A (+) |
|
5 |
SG |
– |
Signal ground |
|
6 |
CSB |
Input |
Send possible B (-) |
|
7 |
SDB |
Input |
Data terminal ready B (-) |
|
8 |
CSA |
Output |
Send possible A (+) |
|
9 |
ERB |
Output |
Data terminal ready B (-) |
|
Shell |
FG |
– |
Frame ground |
Recommended jack screw is #4-40 (UNC).
DANGER
CAUTION