Part Numbers
Part Number List
| Series | Model name | Part number |
|---|---|---|
| Harmony FT6 | HMIFT6450 | HMIFT6450 |
| HMIFT6550 | HMIFT6550 | |
| HMIFT6650 | HMIFT6650 | |
| HMIFT6750 | HMIFT6750 |
Part Number Configuration
The following describes the configuration of part numbers.
|
Digit position |
|||||||||
|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 and later |
|
(model) |
(series) |
(size) |
(function) |
(interface) |
(others)*1 |
||||
|
HMI |
FT |
6 |
4: 7" 5: 10" 6: 12" 7: 15" |
5: stainless/hygienic front housing |
0: standard box |
# |
|||
*1 The part number may be followed by one to three alphanumeric characters. It does not affect construction and electrical function.