Panel Cut Dimensions
Based on the panel cut dimensions, open a mount hole on the panel.
|
A |
B |
C |
|---|---|---|
|
HMIFT6450 |
1.6...5 mm (0.06...0.2 in) |
|
|
190 mm (+1/-0 mm) (7.48 in [+0.04/-0 in]) |
135 mm (+1/-0 mm) (5.31 in [+0.04/-0 in]) |
|
|
HMIFT6550 |
||
|
255 mm (+1/-0 mm) (10.04 in [+0.04/-0 in]) |
185 mm (+1/-0 mm) (7.28 in [+0.04/-0 in]) |
|
|
HMIFT6650 |
||
|
295 mm (+1/-0 mm) (11.61 in [+0.04/-0 in]) |
217 mm (+1/-0 mm) (8.54 in [+0.04/-0 in]) |
|
|
HMIFT6750 |
||
|
394 mm (+1/-0 mm) (15.51 in [+0.04/-0 in]) |
250 mm (+1/-0 mm) (9.84 in [+0.04/-0 in]) |
|