Electrical Specifications
|
Specification |
HMIFT6450 |
HMIFT6550 |
|
|---|---|---|---|
|
Rated input voltage |
24 Vdc |
||
|
Input voltage limits |
19.2...28.8 Vdc |
||
|
Voltage dip/short interruption immunity |
5 ms or less (at rated input voltage) |
10 ms or less (at rated input voltage) |
|
|
Power consumption |
Max |
9 W |
12.6 W |
|
When power is not supplied to external devices |
5.5 W or less |
9.6 W or less |
|
|
When screen turns off the backlight (standby mode) |
3.6 W or less |
4.6 W or less |
|
|
In-rush current |
30 A or less |
||
|
Noise immunity |
Noise voltage: 1,000 Vp-p, Pulse duration: 1 μs, Rise time: 1 ns (via noise simulator) |
||
|
Dielectric strength |
1,000 Vac for 1 minute (between power terminal and FG terminal) |
||
|
Insulation resistance |
500 Vdc, 10 MΩ or more (between power terminal and FG terminal) |
||
|
Specification |
HMIFT6650 |
HMIFT6750 |
|
|---|---|---|---|
|
Rated input voltage |
24 Vdc |
||
|
Input voltage limits |
19.2...28.8 Vdc |
||
|
Voltage dip/short interruption immunity |
10 ms or less (at rated input voltage) |
||
|
Power consumption |
Max |
18.4 W |
18.5 W |
|
When power is not supplied to external devices |
15 W or less |
15 W or less |
|
|
When screen turns off the backlight (standby mode) |
5.9 W or less |
5.4 W or less |
|
|
In-rush current |
30 A or less |
||
|
Noise immunity |
Noise voltage: 1,000 Vp-p, Pulse duration: 1 μs, Rise time: 1 ns (via noise simulator) |
||
|
Dielectric strength |
1,000 Vac for 1 minute (between power terminal and FG terminal) |
||
|
Insulation resistance |
500 Vdc, 10 MΩ or more (between power terminal and FG terminal) |
||