0611IB1302-08

MicroLogic Trip Unit Identification

Serial Number

The MicroLogic trip unit serial number is composed of a maximum of 11 alphanumeric characters with the following format: PPYYWWDnnnn.

  • PP = plant code

  • YY = year of fabrication (05–99)

  • WW = week of fabrication (01–53)

  • D = day of fabrication (1–7)

  • nnnn = sequence number (0001–9999)

A read request of 6 registers is necessary to read the MicroLogic trip unit serial number.

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x21FB

8700

R

OCTET STRING

A/E

‘PP’

0x21FC

8701

R

OCTET STRING

‘05’–‘99’

A/E

‘YY’

0x21FD

8702

R

OCTET STRING

‘01’–‘52’

A/E

‘WW’

0x21FE

8703

R

OCTET STRING

D: ‘1’–‘7’

n: ‘0’–‘9’

A/E

‘Dn’

0x21FF

8704

R

OCTET STRING

‘00’–‘99’

A/E

‘nn’

0x2200

8705

R

OCTET STRING

‘0’–‘9’

A/E

‘n’ (the NULL character ends the serial number)

Hardware Revision

For MicroLogic trip units with firmware revision up to V1.2.1, the hardware revision is an integer.

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x2204

8709

R

INT16U

0–15

A/E

Hardware revision of the MicroLogic trip unit.

For MicroLogic trip units with firmware revision greater than or equal to V1.2.2, the hardware revision is an ASCII string using the format XXX.YYY.ZZZ with:

  • XXX = major version (000-127)

  • YYY = minor version (000-255)

  • ZZZ = revision number (000-255)

The NULL character ends the revision number.

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x2212–0x2217

8723-8728

R

OCTET STRING

A/E

Hardware revision of the MicroLogic trip unit.

Product Identification

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x220B

8716

R

INT16U

15143–15145

A/E

Product identification:

  • 15143 = distribution application, type A

  • 15144 = distribution application, type E

  • 15145 = motor application, type E

Protection Type

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x2223

8740

R

OCTET STRING

52–73

A/E

MicroLogic trip unit protection type:

  • For H- and J-frame:

    ‘52’ = LSI

    ‘62’ = LSIG

    ‘72’ = LSIV

  • For L-frame:

    ‘53’ = LSI

    ‘63’ = LSIG

    ‘73’ = LSIV

Metering Type

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x2224

8741

R

OCTET STRING

A–E

A/E

MicroLogic trip unit metering type:

‘A’ or ‘E’

Application

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x222A

8747

R

INT16U

1–2

A/E

Application:

1 = distribution

2 = motor

Standard

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x222B

8748

R

INT16U

1–3

A/E

Standard:

1 = UL

2 = IEC

3 = JIS

Sensor Rating

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x222D

8750

R

INT16U

0–8000

A/E

Circuit breaker sensor rating In

Pole

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x222E

8751

R

INT16U

0–1

A/E

0 = 3-pole

1 = 4-pole

16 Hz 2/3

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x222F

8752

R

INT16U

0–1

A/E

0 = not a 16 Hz 2/3 MicroLogic trip unit application

1 = 16 Hz 2/3 MicroLogic trip unit application

Firmware Revision

For MicroLogic trip units with firmware revision up to V1.2.1, the firmware revision is an ASCII string using the format VXXX.YYY.ZZZ with:

  • XXX = major version (001-999)

  • YYY = minor version (001-999)

  • ZZZ = revision number (001-999)

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x7529–0x752D

29994–29998

R

OCTET STRING

A/E

Firmware revision of the MicroLogic trip unit.

For MicroLogic trip units with firmware revision greater than or equal to V1.2.2, the firmware revision is an ASCII string using the format XXX.YYY.ZZZ with:

  • XXX = major version (000-127)

  • YYY = minor version (000-255)

  • ZZZ = revision number (000-255)

The NULL character ends the revision number.

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x220C–0x2211

8717–8722

R

OCTET STRING

A/E

Firmware revision of the MicroLogic trip unit.

Part Number

The part number starts with LV4 characters and has the following format: LV4XYZTW.

A read request of 4 registers is necessary to read the MicroLogic trip unit part number.

Address

Register

RW

X

Unit

Type

Range

A/E

Description

0x752F

30000

R

OCTET STRING

A/E

Example: ‘LV

0x7530

30001

R

OCTET STRING

A/E

Example: ‘4X

0x7531

30002

R

OCTET STRING

A/E

Example: ‘YZ

0x7532

30003

R

OCTET STRING

A/E

Example: ‘TW