DUG_Iconic Fan controller_WHP-01

Technical Data

Technical data

Operating Voltage

220 - 240 V AC. , 50 Hz

Load rating

Total max.150 W

Number of Fans

Max. 2

Switching Technique

Relay

Protection

Over Temperature

Yes

Short circuit

No

Over-current fuse

No

Thermal protection

Yes

LED Indicator

Yes

Multi-gang plate capacity

Max 3 primary fan controllers per plate

Compatible plate ranges

Iconic, Iconic Style, Iconic Essence, Pro Series

Mounting Centres

84 mm pattern plate

Environmental Rating

IP20

Ambient operating

Humidity

5%–90% RH, non-condensing

Temperature

-10 to +50 °C

41ECSFWMZ-VW

Operating frequency

2.405 GHz to 2.48 GHz

Max. radio-frequency power transmitted

< 10 mW

Communication protocol

Zigbee 3.0 certified

Compliance

Product certification

RCM

Safety

AS/NZS 60669.2.1

EMC

AS/NZS 60669.2.1

RF

AS/NZS 4268, AS 2772.2

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?