Technical data
|
Technical |
|
|
Current rating |
6 A |
|
Power input |
90- 265 VAC, 50/60 Hz |
|
Input voltage range |
5 V DC voltage |
|
Load type |
Lights applications: Incand/ Halogen Max Wattage: 1380 WCFL, LED: 600 W - 1000W |
|
RF frequency |
2.4 GHz |
|
Surge protection |
4 KV |
|
Certifications |
IEC 60669-1, IEC 60669-2-1, EN 300328, (covering safety, performance and all critical clause) RoHS, REACH compliantCertification |
|
Communication protocol |
1. Wi-Fi Mesh in the current scope of SOW : Wiser 2.0 2. Wi-Fi + Matter compatible (future ready to adapt with Matter app/ third party)based on configurable from app. |
|
Functional features |
Energy Metering (Current, Power and Energy values) Push Button based control- Retain old memory status Sync with physical and app User Interface in the app (TBD) |
|
Typical line of sight range |
Indoor range: up to 30 meters; outdoor range: up to 50 meters. |