Technical Data
|
Technical |
|
|
Power supply |
|
|
Phase |
Three phase |
|
Rated voltage |
100/173 - 277/480 Vac* |
|
Power consumption |
3W |
|
Sensor/CT |
|
|
Number of sensors |
3 (3 Incomer) |
|
Rating of sensors |
Incomer 100 A |
|
Connection between sensors and Meter/Reader |
Wired |
|
Sensor/CT footprint (L x W x H) |
32 mm x 32 mm x 46.5 mm |
|
CT hole diameter |
ID 16 mm |
|
CT type |
Split |
|
Communication |
|
|
Supported protocols |
Wi-Fi® (2.4 GHz) |
|
Over-the-Air (OTA) firmware updates |
Yes |
|
Offline data recording |
2 months data logs |
|
NOTE: *Rated voltage is
represented as 1P/3P. Values are from minimum to maximum.
|
|